Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Cable Camera Link MDR/MDR Full, 5 m - Data Cables

Camera Link cable with MDR plugs on both ends at a length of 5 meter.

The cable is suitable for base, medium and full configuration applications.

Add to request cart
Add to watch list
  • Data Cables - Cable Camera Link MDR/MDR Full, 5 m

General Information

Order Number 2000013906
Accessory Type Data Cables
Cable Length 5 m
Connector Camera Side MDR
Connector Host Side MDR
Application static
Interface Camera Link
value

Accessory Data Sheet – Cables

Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.

All Accessory Data Sheet – Cables - Cable Camera Link MDR/MDR Full, 5 m
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Cable Camera Link MDR/MDR Full, 5 m