Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors

Cable BCON for LVDS, 400mm - Data Cable

Cable for Basler dart BCON cameras at a lenght of 400mm.

The 28 pin ribbon cable with 0,5mm pitch is shielded and impedance controlled and it thus enables longer distances up to 1 meter as well as an improved protection against electromagnetic interference. The cable is only available in one length and low quantities for the evaluation of the dart BCON camera.

Buy now or add to request cart

Cable BCON for LVDS, 400mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Data Cable - Cable BCON for LVDS, 400mm

General Information

Order Number 2200000068
Price The price applies to an order of one piece. For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 9.00 EUR 10.80 USD 10.80 EUR 1200.00 JPY 10.80 EUR
Ready for shipment Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination
Accessory Type Data Cable
Accessory Developer AXON' CABLE S.A.S.
Cable Length 0.4 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
Interface BCON for LVDS
value

Accessory Data Sheet – Cables

Data sheets for cables contain information about the technical specifications for a particular cable. Beyond this, they offer details on things such as the warranty and configuration of the individual wires as well as which guidelines the cable satisfies.

All Accessory Data Sheet – Cables - Cable BCON for LVDS, 400mm
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - Cable BCON for LVDS, 400mm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Cable BCON for LVDS, 400mm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Cable BCON for LVDS, 400mm
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - Cable BCON for LVDS, 400mm