Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Tripod Mount ace L USB - Camera Mount Adapter

Camera mount for Basler ace L USB cameras.

For mounting the camera onto tripod threads. The adapter plate is delivered with 3 screws for fastening to the camera. To simplify the mounting the Tripod Mount ace L also includes the M2-threads pattern of the ace classic.

Add to request cart
Add to watch list
  • Camera Mount Adapter - Tripod Mount ace L USB

General Information

Order Number 2200000191
Accessory Type Camera Mount Adapter
Accessory Developer Basler
Size (L x W) 36 mm x 40 mm
Mounting Thread 1/4" (DIN 4503)
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - Tripod Mount ace L USB
value

Brochures

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Tripod Mount ace L USB
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - Tripod Mount ace L USB