Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power Supply 40 W for USB 3.0 Hub, 4 Ports - Power Supplies

Power supply for USB 3.0 hub (part number 2000034169).

The power supply delivers 12 volts, comes with a 2-pin Phoenix plug for the hub and a C14 jack for power supply. The cable for the camera is 1.5 meters long. An additional power cord with an IEC type C14 connector is required (not included).

Add to request cart
Add to watch list
  • Power Supplies - Power Supply 40 W for USB 3.0 Hub, 4 Ports

General Information

Order Number 2000034291
Accessory Type Power Supplies
Accessory Developer Basler
Power Requirements 100V - 240V
Cable Length 1.5 m
Connector Camera Type Phoenix MC 1,5/2-ST-3,5
Connector Type Power Supply IEC Type C14
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - Power Supply 40 W for USB 3.0 Hub, 4 Ports
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various accessories. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Power Supply 40 W for USB 3.0 Hub, 4 Ports
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Power Supply 40 W for USB 3.0 Hub, 4 Ports