Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power Supply 24V/40W, M12 8P - Power Supplies

Power Supply 24V/40W for blaze

The 24V power supply is used for voltage supply to the Basler blaze Time-of-Flight camera.

The blaze power supply with 24V comes with a M12 8-pin connector. This Basler Original power supply is conform with Energy Efficiency Class VI and EMI FCC Class B.

A C14 power cord is not included.

Add to request cart
Add to watch list
  • Power Supplies - Power Supply 24V/40W, M12 8P

General Information

Order Number 2200000272
Series Production: 01/2020
Accessory Type Power Supplies
Accessory Developer Basler
Output Rating 40.0 W
Connector Camera Type M12 8-pin

Compatible Cameras