Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power Supply 24V/40W, Hirose 12pin - Power Supplies

The 24V power supply is used for voltage supply to the Basler ToF camera.

The cable connecting to the camera is 1.5 meter long and comes with a Hirose 12-pin (HR 10A-10P-12S) plug.

Add to request cart
Add to watch list
  • Power Supplies - Power Supply 24V/40W, Hirose 12pin

General Information

Order Number 2000036175
Accessory Type Power Supplies
Accessory Developer Basler
Power Requirements 100V - 240V
Cable Length 1.5 m
Connector Camera Type Hirose 12-pin (HR 10A-10P-12S)
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - Power Supply 24V/40W, Hirose 12pin
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Power Supply 24V/40W, Hirose 12pin