Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power Supply 24V/40W for ToF - Power Supplies

The 24V power supply is used for voltage supply to the Basler ToF camera.

The ToF power supply with 24V comes with a Hirose 12-pin connector. This Basler Original power supply is conform with Energy Efficiency Class VI and EMI FCC Class B. An additional power cord with IEC 60320/C13 plug is required (not included).

Add to request cart
Add to watch list
  • Power Supplies - Power Supply 24V/40W for ToF

General Information

Order Number 2200000166
Accessory Type Power Supplies
Accessory Developer Basler
Output Rating 40.0 W
Connector Camera Type Hirose 12-pin (HR 10A-10P-12S)
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - Power Supply 24V/40W for ToF
value

Certificates

The EC Declaration of Conformity indicates the EU Standards and Directives that the product conforms with.

All Certificates - Power Supply 24V/40W for ToF