Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Power Supply 12 V, HRS 12-pin - Power Supplies

Power supply for Basler pilot, scout GigE and aviator GigE cameras.

The power supply delivers 12 volts, comes with a Hirose 12-pin connector on the camera side and a C14 jack for power supply. The cable for the camera is 2 meters long. An additional power cord with an IEC type C14 connector is required (not included).

Add to request cart
Add to watch list
  • Power Supplies - Power Supply 12 V, HRS 12-pin

General Information

Order Number 2000031202
Discontinuation: Q3/2018
Accessory Type Power Supplies
Accessory Developer Basler
Power Requirements 100V - 240V
Cable Length 1.8 m
Connector Camera Type Hirose 12-pin (HR 10A-10P-12S)
Connector Type Power Supply IEC Type C14
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - Power Supply 12 V, HRS 12-pin
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Power Supply 12 V, HRS 12-pin