Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

PoE Single Port Injector POE21U - Power Supplies

PoE Single Port injector to supply Basler ace GigE cameras with power via a data cable.

The PoE Single Port injector has two RJ-45 jacks and one C14 jack for power supply. An additional power cord with IEC Type C14 connector and two GigE cables (such as Basler part no. 2000027038) are required. The cables are not included.

Add to request cart
Add to watch list
  • Power Supplies - PoE Single Port Injector POE21U

General Information

Order Number 2200000024
Accessory Type Power Supplies
Power Requirements 90V - 264V
Connector Camera Type RJ-45, click-lock
Connector Type Power Supply IEC Type C14
value

Accessory Data Sheet – Other Accessories

The data sheet for components contains details about the technical specifications and properties for the individual components. Accessories are tested comprehensively by Basler for compatibility with our cameras.

All Accessory Data Sheet – Other Accessories - PoE Single Port Injector POE21U
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - PoE Single Port Injector POE21U