Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Heat sink for Basler boost cameras - Housing Accessories

The heat sink is designed for the Basler boost camera and can be attached on the side or below the camera. It is recommended to use at least two heat sinks on the camera housing for reliable camera cooling if the camera is not cooled otherwise. The matching screws are included.

Add to request cart
Add to watch list
  • Housing Accessories - Heat sink for Basler boost cameras

General Information

Order Number 2200000317
Design-In Sample: Q3/2019
Series Production: Q4/2019
Accessory Type Housing Accessories
Housing Size (L x W x H) 75 mm x 41.5 mm x 34 mm
Thermal Resistance 2.8 K/W
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Heat sink for Basler boost cameras
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

All Brochures - Heat sink for Basler boost cameras