Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

GigE Starter Kit ace 2 - Basler Starter Kit

GigE ace 2 starter kit with a GigE data cable, a tripod mount and a power I/O cable with additional plug.

Camera, kit, go – connect and start!

The Basler GigE ace 2 Starter Kit lets you instantly activate and evaluate your Basler ace 2 camera with a GigE interface.

The set contains everything you need: You connect your camera to your computer or GigE card with the GigE data cable. The ace 2 tripod mount ensures that your camera stays firmly in place, for example on a camera tripod.

The included power I/O cable with an additional plug lets you supply power to the ace 2 GigE and also use the camera’s I/O for triggering. You can find more information on this in the Getting Started Guide. This power I/O cable with additional plug is only available in this starter kit.

This starter kit contains:

Add to request cart
Add to watch list
  • Basler Starter Kit - GigE Starter Kit ace 2

General Information

Order Number 107985
Series Production: December 2019
Accessory Type Basler Starter Kit
Components Included
  • Cables:
    • Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
    • Power-I/O Cable M8 6p/ open with plug, 3 m
  • Additional Accessories: Tripod Mount ace2

Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m

Order Number 2000030284
Accessory Type Data Cables
Cable Length 5 m
Connector Camera Side RJ-45, click-lock
Connector Host Side RJ-45, click-lock
Moving characteristic static
Interface GigE

Power-I/O Cable M8 6p/ open with plug, 3 m

Order Number 2200000316
Accessory Type I/Os / Power Cables
Accessory Developer Basler
Cable Length 3 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
Moving characteristic static
Interface I/O

Tripod Mount ace2

Order Number 2200000314
Design-In Sample: now
Series Production: December 2019
Accessory Type Camera Mount Adapter
Accessory Developer Basler
Size (L x W) 51 mm x 29 mm
Mounting Thread 1/4" (DIN 4503)

Compatible Cameras