Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler HDMI Adapter - HDMI adapter

Basler HDMI adapter for all Basler USB 3.0 cameras.

Add to request cart
Add to watch list
  • HDMI adapter - Basler HDMI Adapter

General Information

Order Number 2200000268
Design-In Sample: March 2019
Series Production: Q2/2019
Accessory Type HDMI adapter
Accessory Developer Basler
CPU (Central Processing Unit) intel® Atom™ x5-Z8300 / 4x 1.84 GHz
RAM (RANDOM ACCESS MEMORY) 2 GB
HDD (Hard Disk Drive) 32 GB Flash
WLAN standard IEEE 802.11ac
Bluetooth Version Bluetooth 4.2
Removable Storage Internal flash card reader
Operating System Windows 10 32-bit
Housing Size (L x W x H) 12 mm x 38 mm x 113 mm
Housing Temperature 0 - 35°C