Frontend Specs |
||
---|---|---|
Order Number | 108205 | |
Accessory Type | Dongle | |
Accessory Developer | Wibu-Systems | |
Interface | HID default, Mass Storage Communication (MSC) or Human Interface Device (HID), USB 1.1 compatible, Hi-Speed USB 2.0 certified | |
Operating Temperature | 25 - 85°C | |
Housing Size (L x W x H) | 12 mm x 25 mm x 88 mm | |
Weight (typical) | 6g | |
Conformity | RoHS, CE, WEEE |
Menu