Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

Basler IP67 Housing

Is your vision application located in harsh environmental conditions? Then we have the right camera housing for you. Our Basler IP67 housing offers perfect protection for your Basler ace U, ace Classic & ace 2 cameras with GigE and USB 3.0 interfaces in combination with selected Basler Lenses. Especially when it comes to housings that protect the camera from dust, dirt, and water, optimal compatibility between camera, lens, and cable is crucial. You can count on this compatibility with our robust IP67 housing - and at a very good price. The housing is ideal for demanding industrial applications and is offered in various versions.

The advantages of the Basler IP67 housing at a glance:

  • Dust-tight
  • Waterproof
  • Easy-to-use
  • Time-saving
  • Cost-effective
  • Modular assembly
  • Robust and durable

Camera Housing

The camera housing is available in four variants and is ideally suited to your Basler ace U, ace Classic & ace 2 with GigE and USB 3.0 interface.

Lens Housing

Depending on the lens, the length of the optics also differs. The lens housings are therefore available in four variants for different lens lengths from 50 - 80 mm.

Cable Gland

Depending on the number of cables used, the cable glands are available in three variants without drilling, with one or also two holes.

Interested?

Find out more about the advantages of our new IP67 housing for your application and request a product. We will be happy to advise you!

Request a product

Technical Specifications

Camera Housing  
Camera Compatibility ace Classic, ace U and ace 2 with GigE or USB 3.0 interface
Lens Compatibility max. outer diameter 47 mm; max. length 67 mm
Window Material BK7 glass
Window Coating AR (anti-reflective)
Body Material Type 2 anodised aluminium
Lens Tube Material glass filled nylon, high impact
Seal Material EPDM (default option)
IP Rating IP67
Connectivity M25 cable gland, polycarbonate
Body Diameter 55 mm
Lens Tube Diameter 55 mm
Order Numbers for ace GigE: 2200000706
for ace USB: 2200000707
for ace 2 GigE: 2200000708
for ace 2 USB: 2200000709
Lens Housing 50 mm 60 mm 70 mm 80 mm
Order Number 2200000710 2200000711 2200000712 2200000713
Total housing length 145,9 mm 155,9 mm 165,9 mm 175,9 mm
Inner length for ace 31,3 mm 41,3 mm 51,3 mm 61,3 mm
Inner length for ace 2 36,7 mm 46,7 mm 56,7 mm 66,7 mm
Distance to the window for ace 33,9 mm 43,9 mm 53,9 mm 63,9 mm
Distance to the window for ace 2 39,3 mm 49,3 mm 59,3 mm 69,3 mm
M25 Cable Gland Drillable hole version Single hole version Double hole version
Order Number 2200000968 2200000969 2200000970
Hole Diameter - 6.5 mm 6.5 mm, 5.5 mm
Material Polycarbonate Polycarbonate Polycarbonate

Downloads

Here you can find the detailed specifications and a list of compatible housing variants for various combinations of camera, lens and cable.

Download Specifications Download Compatibility List

Compatible Products

Basler ace

Basler ace

Our Basler IP67 housings are perfect for Basler ace U and ace Classic cameras with GigE and USB 3.0 interfaces.

Click here for our Basler ace Classic and ace U cameras
Basler ace 2

Basler ace 2

Perfectly fitting Basler IP67 housings are also available for Basler ace 2 cameras with GigE and USB 3.0 interfaces.

More about our Basler ace 2 cameras
Basler Lenses

Basler Lenses

Lens flexibility: Our IP67 housings can be adapted to various Basler Lenses.

Discover compatible Basler Lenses
Cables

Cables

Our product portfolio also includes cables optimally suited for your IP67 housing configuration.

Find suitable cables

We are here to help!

Do you have further questions about our Basler IP67 housings? Contact our Sales Team, who will be happy to provide you with advice and assistance.

Contact Sales Team

Back to Webshop