Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors
  • Further Improvements in the New pylon macOS Release

    The new pylon release (version 5.1.1) for macOS offers various new features.

    Download now

pylon for macOS

The pylon Camera Software Suite is a software package comprised of an easy-to-use SDK along with drivers and tools that you can use to operate any Basler camera with a Windows, Linux or macOS operating system. It offers unrestricted access to the latest camera models and features.

The Basler pylon macOS software, the Read Me and the pylon macOS documentation can all be downloaded here.

An overview of features for the pylon macOS release

  • Unrestricted support for Basler GigE and USB 3.0 cameras
  • Based on GenICam 3.1 technology
  • Support for 64 bit x86 architectures
  • It supports the current versions 10.12 (Sierra), 10.13 (High Sierra) and 10.14 (Mojave)

Video: pylon macOS

pylon 5 – faster, smaller, easier!

pylon 6 – faster, smaller, easier

pylon 5 – faster, smaller, easier!

With the release of the pylon 5 Camera Software Suite, Basler became the first camera manufacturer to introduce a camera software using the new GenICam 3.1 technology.

Faster: Thanks to GenICam 3.1, cameras can now be opened about four times faster than with the preceding GenICam versions.

Smaller: Compared to the previous GenICam versions, GenICam 3.1 only needs approximately half the RAM.

Both of these features are particularly advantageous in less high-performance systems. The new standard is mostly backward-compatible, requiring no or only few code modifications in the existing software. Older Basler cameras also benefit from these innovations in pylon. Any required changes are described in detail in the pylon Migration Guide.

Easier: Thanks to the new possibility of an easy copy deployment, the pylon SDK makes it possible to deliver created programs to end users more easily than ever before. This means pylon can also be installed without conflicts for Machine Vision software packages by other manufacturers based on GenICam technology.

Overview of pylon features

  • New: Histogram function

    Assessing camera image quality is a piece of cake with the new histogram function in the pylon Viewer. Use the histogram function to calculate and display the distribution of gray values in the active image. You automatically get information about the minimum and maximum gray values as well as the arithmetic mean and standard deviation. All you need is one click to display a logarithmic scale version of the histogram. Use the zoom and pan functions to analyze critical areas more precisely. The Save and Copy buttons allow you to save histogram data (in a CSV file for further analysis in other programs such as Microsoft Excel, for example).

    Histogram function
    Find out more
  • New: Crosshair & Grid

    Display a crosshair or a grid in your image to adjust the positon of your camera in order to get a perfect shot of your target object. The crosshair function allows you to dynamically change its size and position while automatically adapting its display color based on the underlying pixel grey values. The grid function comes with three different grades of scanning fineness and allows for simultaneous positioning of multiple cameras or target objects.

    Crosshair & Grid
    Find out more
  • New: Multilingual support in the pylon Viewer

    Do you want to use the powerful pylon Viewer in other languages than English? No problem! With the new language feature you can now use the pylon Viewer in other languages such as Chinese, Japanese or Korean. Simply select your preferred language under Options in the pylon Viewer and start checking out your Basler camera in a familiar environment.

     Multilingual support in the pylon Viewer
    Find out more
  • New: Color Calibrator for MED ace cameras

    True color reproduction is crucial in a variety of applications, but remain challenging for vision developers due to complex configuration of camera parameters. The Basler Color Calibrator allows for a quick and easy-to-use color calibration of the camera for a given light setting.

    The 4-step Color Calibrator guides you through the process of color calibration so that you can fully utilize Basler’s powerful 12-bit color pipeline inside the MED ace cameras. The calibration process makes use of all the camera features such as Auto Gain, Auto Exposure, White Balance, Color Transformation Matrix, Color Adjustment (Hue, Saturation) and Gamma to reach the perfect color calibration with just a few clicks!

    Find out more
  • New: Integrated camera product documentation for even more ease of use

    With the context-sensitive product documentation integrated directly in the pylon Viewer, the camera evaluation and software development is easier than ever! Just one click on the camera features in the pylon Viewer will take you directly to the descriptions of features in our HTML-based camera documentation. No more document downloads or searching – it only takes one click!

    Thanks to integrated examples of programming code for all supported programming languages such as C++, C# and C, developing your own software is easier than ever – just copy the code, insert it into your own application, compile it and you’re done!

    Tutorial on the pylon Camera Software Suite

    Find out more
  • New: Multilingual support for camera features in the pylon Viewer

    Do you want to have the camera feature description and tool tips displayed in other languages than English? No problem! For the first time in the industry, multilingual support for camera features is now offered in the unique feature documentation for the pylon Viewer! Select your preferred language such as Chinese, French, German, Italian, Japanese, Korean, Russian or Spanish and have pylon translate the feature documentation and tool tips. Sample code for easy programming is also available.

    Tutorial on the pylon Camera Software Suite

    Find out more
  • The pylon SDK

    The pylon SDK is user-friendly to help you develop your own camera applications. Just a few lines of code are all that's needed to configure the camera, capture images and save them to the PC's hard drive.

    Extensive documentation and a wealth of sample programs for all typical camera applications in the C++ programming language provide a critical boost to application development.

    Find out more
  • Bandwidth manager for GigE and USB 3.0 cameras

    This simple tool lets you check whether your GigE or USB 3.0 camera(s) reliably deliver all images to your application (such as the pylon Viewer) at the specified bandwidth settings. In this way you can optimize your GigE or USB 3.0 setup in terms of maximum image data throughput and reliability. The load from image data transfer can be calibrated for each GigE or USB 3.0 camera connected, so that all cameras can transmit their image data without errors, using the maximum bandwidth available.

    Bandwidth manager for GigE and USB 3.0 cameras
    Find out more
  • Search function and favorites in the pylon Feature Tree

    The pylon Feature Tree offers a search function that lets you quickly and easily find all camera features with names containing the search term you entered. Add found features to your favorites and save time during the camera evaluation – no more elaborate navigating, scrolling or searching! Give it a try.

    Search and Favorites
    Find out more
  • Automatic Adjust Image Function

    Another attractive feature is the new Automatic Adjust Image button in the pylon Viewer. A single click on this button triggers automatic configuration of the selected camera to its environment in terms of color and brightness.

    Find out more
  • pylon camera emulator

    Would you like to begin doing software development without having a real camera on hand or you don't have the full number of cameras available to develop an application for several cameras? No problem! With the pylon camera emulator you can activate up to 256 camera emulators. Image capture and other basic functions of a camera are emulated. The camera emulator even offers functions that a real camera does not have. You can, for example, load reference images from your application scenario and develop or test your image processing algorithms. Would you like to test a special situation such as errors in image capture or image transmission? That's easy with the camera emulator. All you need is one click to create very specific image errors. You will find additional information about the camera emulator in the pylon programmer manuals.

    pylon camera emulator
    Find out more

Download pylon

Download pylon
Go to Downloads Section

Camera Quick Finder

Find Product

We’d Be Glad to Help You

Sales Inquiry
Basler Support

Use of pylon

Use of pylon

The use of pylon is permitted only with Basler cameras. More information can be found here.