Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler ace: Now with Sony's IMX and ON Semiconductor's PYTHON Sensors

 Basler ace: Now with Sony's IMX and ON Semiconductor's PYTHON Sensors

The Basler ace family is continuing to grow: Equipped with the latest PYTHON sensors from ON Semiconductor and Sony's IMX174, IMX249, IMX250, IMX264, IMX252 and IMX265 sensors from the pregius series, the new ace models leave nothing to be desired. In particular, the combination of small design and large, high-performance CMOS sensors with the most modern global shutter technology and resolutions of VGA to 5 megapixels makes the new ace models unbeatable.

Steve has also come to see the benefits of the new, powerful CMOS sensors. Watch our video to see what led him to this decision.

The Basler ace models with the Sony IMX sensors at a glance:

  • Global shutter technology
  • Resolution: 2.3, 3 and 5 megapixels
  • Frame rates of up to 50 (GigE) or 164 frames (USB 3.0) per second
  • High quantum efficiency of over 70%
  • Large dynamic range (> 70 db)
  • Extremely low noise ratio
  • High sensitivity
  • Extraordinarily high image quality even in the most difficult light conditions, comparable to CCD sensors
  • Suitable for very challenging applications (e.g. microscopy, medical technology, transport technology)
  • Including the powerful in-camera image optimization PGI, consisting of a unique combination of 5x5 Debayering, Color-Anti-Aliasing, Denoising and Improved Sharpness.
  • Small design (from 29 mm x 29 mm x 29 mm at 80 g)
  • Excellent price/performance ratio

Here are the models:

Camera Models Resolution (H x V) Frame Rate Mono/Color Interface Sensor Type Housing Size (L x W x H)
acA1920-155uc 1920 px x 1200 px 164 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-155um 1920 px x 1200 px 164 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-50gc 1920 px x 1200 px 50 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA1920-50gm 1920 px x 1200 px 50 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA1920-40uc 1920 px x 1200 px 41 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-40um 1920 px x 1200 px 41 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-40gc 1920 px x 1200 px 42 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA1920-40gm 1920 px x 1200 px 42 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA2040-35gc 2048 px x 1536 px 36 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA2040-35gm 2048 px x 1536 px 36 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA2040-55uc 2048 px x 1536 px 55 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2040-55um 2048 px x 1536 px 55 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2040-120uc 2048 px x 1536 px 120 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2040-120um 2048 px x 1536 px 120 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2440-20gc 2448 px x 2048 px 23 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA2440-20gm 2448 px x 2048 px 23 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA2440-35uc 2448 px x 2048 px 35 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2440-35um 2448 px x 2048 px 35 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2440-75uc 2448 px x 2048 px 75 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2440-75um 2448 px x 2048 px 75 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm

The Basler ace models with the ON Semiconductor PYTHON sensors at a glance:

Here are the models:

Camera Models Resolution (H x V) Frame Rate Mono/Color Interface Sensor Type Housing Size (L x W x H)
acA640-750uc 640 px x 480 px 751 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA640-750um 640 px x 480 px 751 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA800-510uc 800 px x 600 px 511 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA800-510um 800 px x 600 px 511 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1300-200uc 1280 px x 1024 px 203 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1300-200um 1280 px x 1024 px 203 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-150uc 1920 px x 1200 px 150 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA1920-150um 1920 px x 1200 px 150 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2500-60uc 2590 px x 2048 px 60 fps Color USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA2500-60um 2590 px x 2048 px 60 fps Mono USB 3.0 CMOS 29.3 mm x 29 mm x 29 mm
acA640-300gc 640 px x 480 px 376 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA640-300gm 640 px x 480 px 376 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA800-200gc 800 px x 600 px 240 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA800-200gm 800 px x 600 px 240 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA1300-75gc 1280 px x 1024 px 88 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA1300-75gm 1280 px x 1024 px 88 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA1920-48gc 1920 px x 1200 px 50 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA1920-48gm 1920 px x 1200 px 50 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm
acA2500-20gc 2590 px x 2048 px 21 fps Color GigE CMOS 42 mm x 29 mm x 29 mm
acA2500-20gm 2590 px x 2048 px 21 fps Mono GigE CMOS 42 mm x 29 mm x 29 mm

Now do you want to get to know the new Basler ace models?
Contact our sales team or your regional Basler distribution partner directly for additional information.