Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop
  • microDiagnostics

    microDiagnostics simplifies flashing the frame grabber with hardware applets and testing during the activation.

Simple Frame Grabber Activation with microDiagnostics

The tool microDiagnostics makes it possible for you to flash a frame grabber with applets and perform various tests for a successful activation. The tool provides a fast overview of the executable hardware applets and thus about the acquisition and pre-processing functions. A test function checks the electronic components and determines the performance capacity of each hardware applet. Depending on the image size, the maximum DMA transfer rate is measured, which is an important indication of the system’s overall performance.

microDiagnostics is provided and installed with runtime.

Benefit from the Following Advantages:

  • Support with the speedy activation of the frame grabber
  • Test functions simplify an overview of the full system’s functionality
  • Simple camera change by selecting and flashing another applet

Download runtime directly More information in the documentation

Performance Characteristics of microDiagnostics

  • Flash frame grabber with firmware (microEnable IV)
  • Flash frame grabber with up to seven new applets (microEnable 5 marathon and LightBridge)
  • Flash frame grabber with a new applet (microEnable 5 ironman)
  • Execute different diagnostic routines directly on the frame grabber, such as the testing of applets, frame grabber, the DMA bandwidth and the host PC
  • Activate Power over Camera Link (PoCL) support for PoCL cameras (microEnable 5 marathon and LightBridge)
  • Activate turbo DMA mode if needed (microEnable IV)
microDiagnostics in action

Supported Frame Grabbers

microDiagnostics supports you in the activation of all frame grabbers.

Interface Acquisition Type Camera series No. of Ports Data Bandwidth (p.port; Total) Model Name Interface Acquisition Type Camera series Data Bandwidth (p.port; Total) No. of Ports Availability i

Sorry, there are no results for the selected filters.

More Accessories

Get Regular Information about Product Updates

You can register for regular product updates here.

Register now

Back to Webshop