Basler MED ace Basler MED ace 6.4 MP 59 mono
- IMX178 Sensor
- 59 fps Frame rate
- 6 MP Resolution
The Basler MED ace 6.4 MP 59 mono USB 3.0 camera with the Sony IMX178 CMOS sensor delivers 59 frames per second at 6.4 MP resolution.
Delivery time | 3 - 4 weeks |
---|---|
Net list price | €529.00 |
General Information
Order Number | 108142 |
---|---|
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX178 |
Shutter | Rolling Shutter |
Sensor Format | 1/1.8" |
Sensor Diagonal | 8.91 mm |
Sensor Type | CMOS |
Sensor Size | 7.41 mm × 4.95 mm |
Resolution (H x V) | 3088 px × 2064 px |
Resolution | 6 MP |
Pixel Size (H x V) | 2.4 μm × 2.4 μm |
Frame rate | 59 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 69.4 % / 63 % |
---|---|
Dark Noise (typical/maximal) | 3 e¯ / 3.4 e¯ |
Saturation Capacity (typical/minimal) | 14850 ke¯ / 13500 ke¯ |
Dynamic Range (typical/minimal) | 72.1 dB / 70.4 dB |
Signal-to-Noise Ratio (typical/minimal) | 41.7 dB / 41.3 dB |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control | programmable via the camera API |
Digital Input | 1 |
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 3 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 29.3 mm x 29 mm x 29 mm |
Weight | 80 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC Class B
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation