Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

Basler’s boost plus Interface Card – for Unlimited Possibilities in Medical & Life Sciences

What happens when you combine the latest CMOS sensor technology with high bandwidths? The Basler boost CoaXPress 2.0 camera series! Together with the specially developed Basler CXP-12 interface card, you are ideally equipped for demanding tasks in medicine, medical technology and life sciences.

The Basler boost camera, combined with a matching interface card, is suitable for applications in Medical & Life Sciences where the priorities are high resolutions, fast data rates and low latency periods, with low integration costs at the same time. Surgical microscopes with an integrated camera are one example. With a resolution of 4K, the Basler boost offers images with 60 fps and enables views of the surgical process or the marking of tumors in fluorescence-assisted operations.

The Basler boost Camera and Interface Card for Medical & Life Sciences at a Glance

  • Basler CXP-12 camera and interface card from one source
  • Reduction of system complexity and costs
  • Simple installation of camera and interface card through GenTL and the pylon Camera Software Suite
  • Outstanding image quality thanks to Sony Pregius and Sony Pregius S sensors
  • CoaXPress 2.0 interface and standardized Micro-BNC (HD-BNC) cable connection
  • High transfer speed up to 12.5 Gbps per channel and high resolution are ideal for Medical & Life Sciences applications such as high-speed microscopy

Our Product Selection for CoaXPress 2.0

Basler boost high resolution and high speed coaxpress microscopy camera

Basler boost

Basler’s camera series with CoaXPress 2.0 for high bandwidths and high resolutions

Go to boost camera
CXP-12 Interface Card

CXP-12 Interface Card

Basler’s CXP-12 interface cards with 1, 2 and 4 channels offer the ideal combination for the boost camera.

Go to interface cards
CoaXPress Evaluation Kit

CoaXPress Evaluation Kit

Basler boost camera, interface card and Starter Kit for a fast installation and integration

Go to Evaluation Kit
CXP-12 accessories

CXP-12 accessories

Accessories for the smooth and simple connection of your camera and interface card

Go to accessories
White Paper

White Paper "CoaXPress 2.0 for Medical & Life Sciences”

CoaXPress 2.0 (CXP-12) is the new standard in image processing for demanding high-speed applications. Due to the high bandwidth, it enables a very fast frame rate even with high-resolution camera images. What are the advantages for the Medical & Life Sciences market and what are the applications? We present two application examples.

Read White Paper
Product Insight “Basler boost in Medical & Life Sciences”

Product Insight “Basler boost in Medical & Life Sciences”

The Basler boost camera family offers high resolutions, fast image transfer rates and low system costs. Thanks to the specially coordinated combination of camera and CXP-12 interface card along with all of Basler’s important firmware features, it is also suitable for microscopy and lab applications and provides support during surgical operations.

Read Product Insight
Use Case “CoaXPress 2.0 Solutions for Modern Gene Sequencing”

Use Case "CoaXPress 2.0 for Gene Sequencing"

Gene sequencing by NGS (Next Generation Sequencing) determines the genome of an organism easily. This requires an image processing system. A system with CoaXPress 2.0 interface consisting of a camera and interface card or frame grabber meets the requirements for best image quality, high data throughput and low installation effort.

Read Use Case

Do You Have Any Questions?

Our sales team looks forward to your inquiry and will gladly offer advice!

Contact our sales team

Back to Webshop