Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Start configuring your vision system now Webshop

TTL Trigger - Trigger board

Trigger Board for Standard TTL

You can use this trigger extension board with the microEnable frame grabbers. It features 8 input and 8 output data signals. The frame grabber and TTL trigger are connected to each other via a 34-pin flat ribbon cable.

  • connect external peripherals to the frame grabber
  • synchronize multiple frame grabbers with each other via one trigger board (special multiboard trigger cable)
  • supply power to cameras with a +5V or +12V power supply via the TTL trigger (two front plug connections)
  • individually adjust the inputs and outputs with VisualApplets

Request individual quote
Trigger board - TTL Trigger
  • Trigger board - TTL Trigger

Hardware

Order Number 2200000373
Accessory Type Trigger board
Connectors 2 x SUB-D15 (female) socket
Inputs/outputs 8 in / 8 out mapped on two ports
Signal transfer protection n/a
Connectivity to frame grabber 34-pin flat cable
Signal driver to frame grabber open collector driver
Trigger configurations n/a

Electrical features

Supported voltage levels LVCMOS33 (+5V TTL tolerant)
Signal polarity not inverted
Max. frequency 10 MHz
Min. pulse width 50 ns
V input level low -0,3 to 0,8 V
V input level high 2 to 5,5 V
Differential input voltage n/a
I input 4 mA
V output level low 0.4 V
V output level high 2.9 V
I output level low 8 mA
I output level high -4 mA
Operating temperature -40 - 85°C

Application support

Multi trigger board operation supported
Mixed Mode (TTL/opto trigger) supported
Multi frame grabber operation supported

Conformity

Frame Grabber Support microEnable 5 ironman, microEnable 5 marathon, microEnable IV
PC case mounting Standard profile height, no PCI slot necessary
Provided accessories 34-pin flat cable
value

Manuals

The manuals provide complete information on all aspects of usage - from installing frame grabbers and software to first acquisition checks to advanced image processing. Described are all frame grabber series and models available together with their hardware and software add-ons, their specific functionalities and all image processing options along with the graphical FPGA development environment VisualApplets.

Trigger Board - User Manual

value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.

Compatible Cameras

Back to Webshop