Menu
Frame grabber trigger boards control image and signal processing
To control image acquisition and synchronize an image processing system’s hardware peripherals, such as cameras, lighting, light barriers, shaft encoders, etc. in real time, frame grabbers offer not only image processing but also high-performance signal processing that handles General Purpose Input/Output (GPIO) data signals. Trigger boards are used for this purpose. They control the frame grabber’s image acquisition process and the exposure times of the cameras.
A connector is located on the frame grabbers to plug in the trigger boards. They are connected via a 34-pin flat ribbon cable. The cable is available in various designs (left, right and customer-specific for multi-devices).
The trigger board models
| Model Name | Connectors | Inputs/outputs | Connectivity to frame grabber | Signal driver to frame grabber | Trigger Configurations | Availability i | ||
|---|---|---|---|---|---|---|---|---|
| Opto-coupled Trigger 5 | x2 x SUB-D15 (female) socket | 8 in / 8 out mapped on two ports | 34-pin flat cable | open collector driver | Outputs: inverted / non-inverted |
|
||
| TTL Trigger | x2 x SUB-D15 (female) socket | 8 in / 8 out mapped on two ports | 34-pin flat cable | open collector driver | n/a |
|
Sorry, there are no results for the selected filters.
More Accessories
Product Insights
Basler Product Insights highlight noteworthy information about the technical properties and features of various accessories. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.
All Product Insights -
Brochures
Basler product brochures provide an overview of the many benefits offered by Basler accessories. They describe technical characteristics and product features and offer detailed information about the technical specifications.
All Brochures -Didn’t find what you were looking for?
Frame grabber for high-performance applications in real time
Select the right board for your image processing task from one of the most extensive frame grabber ranges in the market. The boards excel with robust image capture, image pre-processing, minimal latency periods and top speeds.
More about the frame grabbers
Simple and fast graphic FPGA programming
The graphic VisualApplets development environment makes FPGA programming accessible to software developers and application engineers without requiring hardware programming. Complex image and signal processing tasks become easier for you.
More about VisualApplets
Frame grabber software – seamless system from the start
Software solutions for the configuration, testing and activation of the entire image processing system – easy and flexible with microDiagnostics, microDisplay and the frame grabber SDK. You can easily exchange components such as cameras.
More on the frame grabber softwareDo you have any questions about image processing components or complete solutions?
If you would like to learn more about how the image processing components interact and how an image processing system including signal processing is developed, please contact us!