Menu
Software for activation, programming and configuration
Thanks to new software, image processing systems can be conveniently tested and activated. Cameras , frame grabbers , triggers, applets and link topologies can all be configured to create the optimal settings. With the VisualApplets graphic development environment, you can continue developing your applications and flexibly adjust the entire system to your requirements.
microDisplay X
During the activation of frame grabbers, microDisplay X helps you test the entire system configuration, select and parameterize applets and perform camera settings.
More about microDisplay X
microDiagnostics for the secure activation of frame grabbers
With microDiagnostics, you can flash a frame grabber with applets and perform various tests for a successful activation. This always gives you an overview of the full system’s performance capacity.
More about microDiagnostics
Frame grabber SDK
Easily integrate the image processing hardware (camera, frame grabber) into your application. The tool also helps you develop your own C/C++/C# or Python applications.
More about the frame grabber SDK
VisualApplets FPGA development environment
VisualApplets gives you access to the FPGA processors in the image processing hardware, such as frame grabbers, industrial cameras and image processing devices, to implement individual image processing applications.
More about VisualApplets
Frame-grabber-compatible software from third-party providers
The frame grabbers are compatible with software from the following third-party providers. To this end, interfaces and adapters are available that allow you to continue working with the software you are using.
Click here for details