Menu
Frame Grabber Portfolio – High-Performance, Reliable and Flexible
Powerful frame grabbers, which have been developed by our Mannheim branch (formerly Silicon Software), are the control center for robust high-speed image acquisition and processing in real time on FPGAs including image pre-processing, which minimizes the CPU load. The boards, which can be programmed with the graphic development environment VisualApplets, can be customized for your specific needs. The Opto and TTL trigger boards offer flexible signal processing. Comprehensive software supports the activation and testing of the image processing system.

Frame Grabbers for High-performance Applications in Real Time
Select the right board for your image processing task from one of the most extensive frame grabber ranges in the market. The boards excel with robust image capture, image pre-processing, minimal latencies and top speeds for all conventional camera interfaces.
More about the frame grabbers
Simple and Fast Graphic FPGA Programming
Without requiring any hardware programming, the graphic VisualApplets development environment makes FPGA programming accessible to software developers and application engineers. Complex image and signal processing tasks become easier, which accelerates the time-to-market for your image processing system.
More about VisualApplets
Frame Grabber Trigger Boards – and Everything Runs in Sync
High-performance signal processing controls the image acquisition with minimal latencies and synchronizes the hardware peripherals of the image processing system – such as cameras, lighting, light barriers, rotary encoders, etc. – in real time. The Opto and TTL trigger boards extend the frame grabbers and enable a series connection of frame grabbers, triggers or peripherals.
More about the trigger boards
Frame Grabber Software – the Perfect Tool for the Frame Grabber
Software solutions for the configuration, testing and activation of the entire image processing system – easy and flexible with microDiagnostics, microDisplay X and the frame grabber SDK. Components such as cameras can be exchanged and the entire system can be enhanced with additional features.
More on the frame grabber software