Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler PowerPack dart USB for Evaluation

Plug-and-play evaluation kit for Basler’s dart USB camera modules

The Basler PowerPack dart USB for Evaluation is a plug and play evaluation kit for the Basler dart camera series. The PowerPack comes with an extremely compact Basler dart USB camera, a suitable lens, and a cable, to allow developers and customers to easily evaluate a Basler dart camera.

Human Eye USB3 Vision
Add to request cart
Add to watch list
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation
  • Basler PowerPack Embedded - Basler PowerPack dart USB for Evaluation

General Information

Series Production: now
Order Number 107244
Components Included
  • Camera Models: daA2500-14uc
  • Lens: Evetar Lens M12B0816W F1.6 f8mm 1/2"
  • Cables: Cable USB 3.0, Micro B / A, 1 m
  • Software: Basler pylon Camera Software Suite
  • Manual: Getting Started Guide

daA2500-14uc

Sensor Vendor ON Semiconductor
Sensor MT9P031
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Sensor Size 5.7 mm x 4.28 mm
Resolution (H x V) 2592 px x 1944 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 14 fps
Mono/ Color Color
Interface USB 3.0
Video Output Format
  • YCbCr 422_8
  • RGB 8
  • Bayer GB 8
  • Bayer GB 12
Pixel Bit Depth 8, 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 2
General Purpose I/O 2
Power Requirements
  • Via USB 3.0 interface
Power Consumption (typical) 1.3 W
Housing Type Board Level
Housing Size (L x W x H) 2.7 mm x 27 mm x 27 mm
Housing Temperature 0 - 50°C
Lens Mount
  • CS-mount
  • S-mount
  • none
Weight (typical) 15g
Conformity
  • CE
  • RoHS
  • GenICam
  • UL
  • USB3 Vision

Evetar Lens M12B0816W F1.6 f8mm 1/2"

Order Number 2000035190
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 8.0 mm
Lens Mount S-mount
Iris F1.6
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/2"
Working Distance 200 mm

Cable USB 3.0, Micro B / A, 1 m

Order Number 2000035131
Accessory Type Data Cables
Cable Length 1 m
Connector Camera Side USB 3.0 Micro B
Connector Host Side USB 3.0 Type A
Application static
Interface USB 3.0
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models and PowerPacks. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Basler PowerPack dart USB for Evaluation
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Basler PowerPack dart USB for Evaluation
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler PowerPacks. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - Basler PowerPack dart USB for Evaluation
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, PowerPacks, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - Basler PowerPack dart USB for Evaluation
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler PowerPack dart USB for Evaluation