Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler dart BCON for LVDS Development Kit

Development kit with a Basler dart BCON camera module

The Basler dart BCON for LVDS Development Kit is a kit for integrating a Basler dart camera with a BCON for LVDS interface. It contains a dart camera module, a processing board based on the Xilinx Zynq®-7000 AP SoC as well as additional accessories and offers a complete sample setup for an LVDS-based camera connection.

Human Eye
Add to request cart
Add to watch list
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit
  • Embedded Vision Kits - Basler dart BCON for LVDS Development Kit

General Information

Series Production: now
Order Number 107391
Components Included
  • Camera model: daA2500-14lc
  • Processing Board: Avnet MicroZed 7010 SoM
  • Lens: Evetar Lens M12B0816W F1.6 f8mm 1/2"
  • Cables:
    • FFC cable, 0.2m
    • Cable USB 2.0, A / Micro-B, 1.8m
    • Cable GigE Cat5e, 2m
  • Carrier Board: MicroZed BCON carrier card
  • Power Supply:
    • Power Supply incl. international power cable plugs
  • Software: PowerPack BCON Image (preinstalled on microSD card)
  • Manual: Quick Install Guide

daA2500-14lc

Sensor Vendor ON Semiconductor
Sensor MT9P031
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Sensor Size 5.7 mm x 4.28 mm
Resolution (H x V) 2592 px x 1944 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 14 fps
Mono/ Color Color
Interface BCON
Pixel Bit Depth 8, 12 bits
Synchronization
  • hardware trigger
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 2
Power Requirements
  • 5V DC (via BCON for LVDS interface)
Power Consumption (typical) 1.4 W
Housing Type Board Level
Housing Size (L x W x H) 4.9 mm x 27 mm x 27 mm
Housing Temperature 0 - 50°C
Lens Mount
  • CS-mount
  • S-mount
  • none
Weight (typical) 15g
Conformity
  • CE
  • RoHS
  • FCC

Avnet MicroZed 7010 SoM

Accessory Type Processing Board
Accessory Developer Avnet
Processing Board MicroZed 7010 SoM
Size (L x W) 101.6 mm x 57.2 mm x 25.5 mm
Ethernet Interface 10/100/1000 Ethernet
Other Interfaces USB Host 2.0,USB-UART, Xilinx PC4 JTAG configuration port
Storage microSD card
User I/O 1 user LED, 1 push button
Memory 1 GB DDR3
Flash Memory 128 MB Quad-SPI Flash
Power Requirements
  • 5 V DC (via MicroZed BCON carrier card)
Operating System Linux distribution

Evetar Lens M12B0816W F1.6 f8mm 1/2"

Order Number 2000035190
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 8.0 mm
Lens Mount S-mount
Iris F1.6
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/2"
Working Distance 200 mm

FFC cable, 0.2m

Accessory Type Data Cables
Accessory Developer AXON' CABLE S.A.S.
Cable Length 0.2 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
Interface BCON

Cable USB 2.0, A / Micro-B, 1.8m

Accessory Type Data Cables
Accessory Developer EFB-Elektronik GmbH
Cable Length 1.8 m
Interface USB 2.0

Cable GigE Cat5e, 2m

Accessory Type Data Cables
Accessory Developer EFB-Elektronik GmbH
Cable Length 2 m
Interface GigE

MicroZed BCON carrier card

Accessory Type Cards, Hubs, Switches
Accessory Developer Basler
Interface

Power Supply incl. international power cable plugs

Accessory Type Power Supplies
Accessory Developer GlobTek Inc.
Power Requirements 100V - 240V
Output Rating 15.0 W
Plug Type
  • United States / Canada / Japan (NEMA 1-15P configuration)
  • United Kingdom (BS 1363 configuration)
  • Europe (CEE 7/16 configuration)
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models and PowerPacks. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - Basler dart BCON for LVDS Development Kit
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Basler dart BCON for LVDS Development Kit
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler PowerPacks. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - Basler dart BCON for LVDS Development Kit
value

Manuals

The category “Manuals” contains user’s manuals and installation guides for your Basler PowerPack. These documents provide detailed information about proper installation and use of your Basler PowerPack.

All Manuals - Basler dart BCON for LVDS Development Kit
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, PowerPacks, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - Basler dart BCON for LVDS Development Kit
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler dart BCON for LVDS Development Kit
PowerPack BCON Image

PowerPack BCON Image

The dart BCON for LVDS Development Kit Image contains everything you need for a smooth start with the dart BCON for LVDS Development Kit: a bootable Linux operating system with drivers and libraries for the control of the dart BCON camera, a preconfigured FPGA Image Pipeline and Basler’s pylon Software Suite, version 5.0.8.

Only available for Basler's dart BCON for LVDS Development Kit

PowerPack BCON Image
dart BCON for LVDS Development Kit Board Support Package (BSP)

dart BCON for LVDS Development Kit Board Support Package (BSP)

With the dart BCON for LVDS Development Kit BSP you can adapt the reference design to your requirements. The package contains an Ubuntu Linux distribution with all required drivers, a Vivado FPGA project (2016.3) as well as a pylon example implementation for the software connection of the dart BCON camera to the Basler pylon Software Suite.

Only available for Basler's dart BCON for LVDS Development Kit

dart BCON for LVDS Development Kit Board Support Package (BSP)
Basler pylon Camera Software Suite

Basler pylon Camera Software Suite

With the pylon Camera Software Suite you can set up your dart camera and all its functions in a quick and effective way. It also helps you to integrate the camera into your software.

Basler pylon Camera Software Suite
Third Party Software for Basler dart Camera

Third Party Software for Basler dart Camera

A variety of software partners offers products compatible with your Basler dart camera. Many of the partners themselves use Basler cameras on a routine basis, ensuring that compatibility is updated frequently.

Third Party Software for Basler dart Camera