Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

BIP2-640c - Basler IP Fixed Box

The Basler BIP2-640c IP camera provides up to 95 fps at an attractive price.

High Sensitivity
Add to request cart
Add to watch list
  • Basler IP Fixed Box - BIP2-640c
  • Basler IP Fixed Box - BIP2-640c
  • Basler IP Fixed Box - BIP2-640c
  • Basler IP Fixed Box - BIP2-640c

General Information

Discontinuation: 08/2018
Order Number 106168

Camera Data

Lens DC iris drive (lens not included)
Image Settings
  • Multiple Areas of Interest (AOIs)
  • Privacy Masks
  • Text Overlay
  • Electronic PTZ via AOI (API)
  • Anti-Flicker
  • 180° Image Rotation
  • Electronic Shutter
  • White Balance
  • Backlight Compensation
  • Exposure Area
  • Automatic Gain
Video Compression
  • MJPEG
  • MPEG-4
  • H.264 (MPEG-4 AVC)
Video Compression MJPEG
  • Multiple Compression Levels
Video Compression MPEG-4
  • SP (Level 3)
Video Compression H.264
  • Baseline Profile
  • High Profile Levels Up to 5.0
Video Streaming multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, uncompressed YUV images, multicast and unicast
Alarm Management ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input (real-time trigger); image upload over FTP, e-mail, or HTTP
Protocols
  • TCP/IP
  • HTTP
  • FTP
  • UDP
  • ICMP
  • ARP
  • DHCP
  • NTP
  • RTP
  • RTSP
  • RTCP
  • SMTP
  • IGMP
  • ZEROCONF
  • QoS Layer 3
  • SNMP
Processor
  • Multimedia Video Processor
  • FPGA
Memory (RAM) 256 MB
Memory (Flash) 64 MB
Digital Input/Output (configurable) 3
Connectors
  • RJ-45 connector for 10/100 BASE-T Ethernet, full or half duplex
  • 8-pin terminal for DC power
  • digital I/O
  • RS-485
Power Requirements PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC
Power Consumption (typical) 3.3 W

Sensor

Shutter Global Shutter
Max. Image Circle 1/4"
Sensor Type CCD
Resolution (H x V) 640 px x 480 px
Resolution VGA
Pixel Size (H x V) 5.6 µm x 5.6 µm
Frame Rate MJPEG 60 fps
Frame Rate MPEG-4 60 fps
Frame Rate H.264 95 fps
Synchronization
  • NTP
  • hardware trigger
Exposure Control
  • automatic
  • manual
Minimum Illumination 0.1 lux (F1.0/33ms)

Housing

Housing Type Box
Housing Size (L x W x H) 109.7 mm x 44 mm x 29 mm
Housing Material metal
Housing Temperature -10°C - 50°C
Relative Humidity <90% relative humidity (non-condensing)
Starting Temperature 0 - 50°C
Weight (typical) 210g
Conformity
  • FCC Class B
  • CE
  • RoHS
  • IP30
  • IEEE 802.3af (PoE)
  • UVV Kassen
  • ONVIF (1.02)
  • DIN EN 60068-2-6
  • DIN EN 60068-2-27
  • DIN EN 60068-2-29
  • DIN EN 60068-2-64
  • Strobe Output
  • Strobe Delay
  • Strobe Duration
  • Multi Streaming
  • Real Time Trigger
  • External Trigger
  • YUV (I420)
Lens Mount
  • CS-mount

Browser

Browser
  • Internet Explorer 8.0 or higher
Lenses

Lenses

For the IP Fixed Box camera series we offer lenses from reliable manufacturers that we have individually certified. All lenses have been tested for compatibility with our IP Fixed Box cameras to ensure your solution will function optimally. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Computar Lens (TG3Z2910FCS-IR)
 - Computar Lens (TG3Z2910FCS-IR)
Computar Lens (TG3Z2910FCS-IR)
Lens Mount CS-mount
Max. Image Circle 1/3"
Focal Length 2.9 mm - 8.2 mm
Iris Range F10.0 - F32.0
Iris Type DC
 - Fujinon Lens (YV10x5HR4A-SA2L)
 - Fujinon Lens (YV10x5HR4A-SA2L)
Fujinon Lens (YV10x5HR4A-SA2L)
Lens Mount CS-mount
Max. Image Circle 1/3"
Focal Length 5.0 mm - 50.0 mm
Iris Range F1.6 - F32.0
Iris Type DC
 - Tamron Lens (13VG308ASIR)
 - Tamron Lens (13VG308ASIR)
Tamron Lens (13VG308ASIR)
Lens Mount CS-mount
Max. Image Circle 1/3"
Focal Length 3.0 mm - 8.0 mm
Iris Range F1.0
Iris Type DC
 - Theia Lens (SL940A)
 - Theia Lens (SL940A)
Theia Lens (SL940A)
Lens Mount CS-mount
Max. Image Circle 1/2.5"
Focal Length 9.0 mm - 40.0 mm
Iris Range Fnull - F1.5
Iris Type DC
All Lenses - BIP2-640c
Additional Accessories

Additional Accessories

We offer housings and PoE (Power over Ethernet) injectors for use with Basler IP cameras. We've extensively tested their compatibility to ensure optimal functionality

Matching accessories often sold together with this product:

 - Housing TransPac TPH 4000, IP67, 90-240V
 - Housing TransPac TPH 4000, IP67, 90-240V
Housing TransPac TPH 4000, IP67, 90-240V
Accessory Type Housing Accessories
 - Filter adapter for Basler Lens 4 mm

Filter adapter for Basler Lens 4 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm
Accessory Type Lens Accessories
All Additional Accessories - BIP2-640c
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - BIP2-640c
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - BIP2-640c
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - BIP2-640c
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - BIP2-640c
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler IP Fixed Box contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - BIP2-640c
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler IP Fixed Box cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - BIP2-640c
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - BIP2-640c

Mechanical drawing for BIP2-640c

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for BIP2-640c.

Download now Basler IP Fixed Box - BIP2-640c