General Information |
||
---|---|---|
Order Number | 106194 | |
List Price For larger quantities and individual prices, please use the request cart. | For pricing, please use the request cart to get a quote. | |
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
|
Destination |
Camera Data |
||
---|---|---|
Lens | DC iris drive (lens not included) | |
Image Settings |
|
|
Video Compression |
|
|
Video Compression MJPEG |
|
|
Video Compression MPEG-4 |
|
|
Video Compression H.264 |
|
|
Video Streaming | dual streaming for MJPEG, H.264, or MPEG4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, multicast and unicast | |
Alarm Management | ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input; image upload over FTP, e-mail, or HTTP | |
Protocols |
|
|
Processor |
|
|
Memory (RAM) | 256 MB | |
Memory (Flash) | 64 MB | |
Digital Input/Output (configurable) | 3 | |
Connectors |
|
|
Power Supply | PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC | |
Power Requirements (typical) | 3.2 W |
Sensor |
||
---|---|---|
Shutter | Rolling Shutter | |
Sensor Format | 1/2.5" | |
Sensor Type | CMOS | |
Resolution (HxV) | 2560 px x 1920 px | |
Resolution | 5 MP | |
Pixel Size (H x V) | 2.2 µm x 2.2 µm | |
Frame Rate MJPEG | 9 fps | |
Frame Rate MPEG-4 | 9 fps | |
Frame Rate H.264 | 9 fps | |
Synchronization |
|
|
Exposure Control |
|
|
Minimum Illumination | 0.65 lux (F1.2/33ms) |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 109.7 mm x 44 mm x 29 mm | |
Housing Material | metal | |
Housing Temperature | -10°C - 50°C | |
Relative Humidity | <90% relative humidity (non-condensing) | |
Starting Temperature | 0 - 50°C | |
Weight (typical) | 210g | |
Conformity |
|
|
Lens Mount |
|
Browser |
||
---|---|---|
Browser |
|