General Information |
||
---|---|---|
Order Number | 106169 |
Camera Data |
||
---|---|---|
Lens | DC iris drive (lens not included) | |
Image Settings |
|
|
Video Compression |
|
|
Video Compression MJPEG |
|
|
Video Compression MPEG-4 |
|
|
Video Compression H.264 |
|
|
Video Streaming | multi-encoding and multi-streaming for MJPEG, H.264, and MPEG-4; VBR and CBR for MJPEG and MPEG-4, VBR, CBR, and CVBR for H.264, multicast and unicast | |
Alarm Management | ring buffer for pre and post alarm images, microSDHC card slot for local storage; events triggered by motion detection, or external input; image upload over FTP, e-mail, or HTTP | |
Protocols |
|
|
Processor |
|
|
Memory (RAM) | 256 MB | |
Memory (Flash) | 64 MB | |
Digital Input/Output (configurable) | 3 | |
Connectors |
|
|
Power Requirements | PoE (Power over Ethernet IEEE 802.3af Class 2) or 12 to 24 VDC | |
Power Consumption (typical) | 3.4 W |
Sensor |
||
---|---|---|
Shutter | Global Shutter | |
Max. Image Circle | 1/1.8" | |
Sensor Type | CCD | |
Resolution (HxV) | 1600 px x 1200 px | |
Resolution | 2 MP | |
Pixel Size (H x V) | 4.4 µm x 4.4 µm | |
Frame Rate MJPEG | 12.5 fps | |
Frame Rate MPEG-4 | 12.5 fps | |
Frame Rate H.264 | 12.5 fps | |
Synchronization |
|
|
Exposure Control |
|
|
Day/Night Functionality | movable IR-cut filter | |
Minimum Illumination | color: 0.4 lux (F1.4/33ms), day/night: 0.11 lux (F1.4/33ms) |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 109.7 mm x 44 mm x 29 mm | |
Housing Material | metal | |
Housing Temperature | -10°C - 50°C | |
Relative Humidity | <90% relative humidity (non-condensing) | |
Starting Temperature | 0 - 50°C | |
Weight (typical) | 210g | |
Conformity |
|
|
Lens Mount |
|
Browser |
||
---|---|---|
Browser |
|