General Information |
||
---|---|---|
Order Number | 106405 |
Camera Data |
||
---|---|---|
Interface | Camera Link | |
Resolution | 4k | |
Mono/Color | Color | |
Line Rate | 140 kHz | |
Video Output Type | Camera Link (base, medium, full) | |
Pixel Bit Depth | 12 bits | |
Camera Link Clock | 40/80 MHz | |
Synchronization |
|
|
Exposure Control |
|
|
Power Requirements |
|
|
Power Consumption (typical) | 10 W | |
Conformity |
|
Sensor |
||
---|---|---|
Resolution (H x V) | 4096 px x 2 px | |
Shutter | Global Shutter | |
Sensor Type | CMOS | |
Sensor Size | 41 mm | |
Pixel Size (H x V) | 10 µm x 10 µm |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 48 mm x 87 mm x 62 mm | |
Housing Temperature | 0 - 50°C | |
Weight (typical) | 360g | |
Lens Mount |
|