Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

spL2048-50kcESC - Basler sprint

The Basler spL2048-50kcESC Camera Link camera delivers 50 kHz at 2k resolution.

Camera Link
Add to request cart
Add to watch list
  • Basler sprint - spL2048-50kcESC
  • Basler sprint - spL2048-50kcESC
  • Basler sprint - spL2048-50kcESC
  • Basler sprint - spL2048-50kcESC

General Information

Discontinuation: 03/2019
Order Number 106592

Camera Data

Interface Camera Link
Resolution 2k
Mono/Color Color
Line Rate 50 kHz
Video Output Type Camera Link (base, medium, full)
Pixel Bit Depth 12 bits
Camera Link Clock 40 MHz
Power Requirements
  • 12 VDC
Power Consumption (typical) 6 W

Sensor

Resolution (H x V) 2048 px x 2 px
Shutter Global Shutter
Sensor Type CMOS
Sensor Size 20.5 mm
Pixel Size (H x V) 10 µm x 10 µm

Housing

Housing Type Box
Housing Size (L x W x H) 48 mm x 87 mm x 62 mm
Housing Temperature 0 - 50°C
Weight (typical) 360g
Lens Mount
  • F-mount
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the sprint camera series here. To ensure that the data cables work optimally with your sprint camera, we've tested them extensively for compatibility with sprint cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Connector HRS 6 pin, female
 - Connector HRS 6 pin, female
Connector HRS 6 pin, female
Accessory Type IOs / Power Cables
Interface I/O
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 8.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side Hirose 6-pin (HR10A-7P-6S)
 - Cable Camera Link MDR/MDR Full, 3 m
 - Cable Camera Link MDR/MDR Full, 3 m
Cable Camera Link MDR/MDR Full, 3 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 3.0 m
Connector Camera Side MDR
Connector Host Side MDR
 - Cable Camera Link MDR/MDR Full, 5 m
 - Cable Camera Link MDR/MDR Full, 5 m
Cable Camera Link MDR/MDR Full, 5 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 5.0 m
Connector Camera Side MDR
Connector Host Side MDR
All Cables - spL2048-50kcESC
Additional Accessories

Additional Accessories

Our extensive accessories portfolio for the Basler sprint camera series also includes power supply cables and power supply units. Each component has been extensively tested for compatibility with your Basler sprint camera

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - spL2048-50kcESC
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - spL2048-50kcESC
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - spL2048-50kcESC
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - spL2048-50kcESC
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - spL2048-50kcESC
value
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler sprint cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - spL2048-50kcESC
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - spL2048-50kcESC
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - spL2048-50kcESC
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - spL2048-50kcESC

Mechanical drawing for spL2048-50kcESC

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for spL2048-50kcESC.

Download now Basler sprint - spL2048-50kcESC