Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

ruL2098-10gc - Basler runner

The Basler ruL2098-10gc GigE camera with the KLI-2113 CCD sensor delivers 9.20 kHz at 2k resolution.

GigE Vision
Add to request cart
Add to watch list
  • Basler runner - ruL2098-10gc
  • Basler runner - ruL2098-10gc
  • Basler runner - ruL2098-10gc
  • Basler runner - ruL2098-10gc

General Information

Order Number 104070

Camera Data

Interface GigE
Resolution 2k
Mono/Color Color
Line Rate 9.2 kHz
Pixel Bit Depth 12 bits
Synchronization
  • software trigger
  • hardware trigger
Exposure Control
  • programmable via the camera API
Digital Input 3
Digital Output 2
Power Requirements
  • 12 VDC
Power Consumption (typical) 5.1 W
Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • FCC

Sensor

Resolution (H x V) 2098 px x 3 px
Sensor Vendor ON Semiconductor
Sensor KLI-2113
Shutter Global Shutter
Sensor Type CCD
Sensor Size 29.4 mm
Pixel Size (H x V) 14 µm x 14 µm

Housing

Housing Type Box
Housing Size (L x W x H) 48.2 mm x 62 mm x 62 mm
Housing Temperature 0 - 50°C
Weight (typical) 235g
Lens Mount
  • F-mount
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the runner camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the runner cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Accessory Type Data Cables
Interface GigE
Cable Length 5.0 m
Connector Camera Side RJ-45, horizontal locking screws
Connector Host Side RJ-45, click-lock
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 10 m
Accessory Type Data Cables
Interface GigE
Cable Length 10.0 m
Connector Camera Side RJ-45, horizontal locking screws
Connector Host Side RJ-45, click-lock
 - Connector HRS 6 pin, female
 - Connector HRS 6 pin, female
Connector HRS 6 pin, female
Accessory Type IOs / Power Cables
Interface I/O
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
 - Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
 - Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Accessory Type Data Cables
Interface GigE
Cable Length 5.0 m
Connector Camera Side RJ-45, click-lock
Connector Host Side RJ-45, click-lock
All Cables - ruL2098-10gc
Additional Accessories

Additional Accessories

You'll find additional accessories for your runner camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the runner camera series

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - ruL2098-10gc
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - ruL2098-10gc
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - ruL2098-10gc
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - ruL2098-10gc
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - ruL2098-10gc
value
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler runner cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - ruL2098-10gc
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - ruL2098-10gc
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - ruL2098-10gc
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - ruL2098-10gc

Mechanical drawing for ruL2098-10gc

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for ruL2098-10gc.

Download now Basler runner - ruL2098-10gc