Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

L301k - Basler L300

The Basler L301k camera with standardized Camera Link interface delivers 9.20 kHz at 2k resolution.

Camera Link
Add to request cart
Add to watch list
  • Basler L300 - L301k
  • Basler L300 - L301k
  • Basler L300 - L301k
  • Basler L300 - L301k

General Information

Discontinuation: 03/2019
Order Number 101428

Camera Data

Interface Camera Link
Resolution 2k
Mono/Color Mono
Line Rate 9.2 kHz
Video Output Type Camera Link (base)
Camera Link Clock 20/40/60 MHz
Synchronization
  • hardware trigger
  • free-run
Exposure Control
  • edge-controlled, level-controlled, or programmable
Power Requirements
  • 12 VDC
Power Consumption (typical) 5.1 W
Conformity
  • CE
  • RoHS
  • FCC

Sensor

Resolution (H x V) 2098 px x 3 px
Sensor Vendor ON Semiconductor
Shutter Global Shutter
Sensor Type CCD
Sensor Size 29.4 mm
Pixel Size (H x V) 14 µm x 14 µm

Housing

Housing Type Box
Housing Size (L x W x H) 38.1 mm x 62 mm x 62 mm
Housing Temperature 0 - 50°C
Weight (typical) 282g
Lens Mount
  • F-mount
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the L300 camera series here. To ensure that the data cables work optimally with your L300 camera, we've tested them extensively for compatibility with L300 cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Connector HRS 6 pin, female
 - Connector HRS 6 pin, female
Connector HRS 6 pin, female
Accessory Type IOs / Power Cables
Interface I/O
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 8.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side Hirose 6-pin (HR10A-7P-6S)
 - Cable Camera Link MDR/MDR Full, 3 m
 - Cable Camera Link MDR/MDR Full, 3 m
Cable Camera Link MDR/MDR Full, 3 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 3.0 m
Connector Camera Side MDR
Connector Host Side MDR
 - Cable Camera Link MDR/MDR Full, 5 m
 - Cable Camera Link MDR/MDR Full, 5 m
Cable Camera Link MDR/MDR Full, 5 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 5.0 m
Connector Camera Side MDR
Connector Host Side MDR
All Cables - L301k
Additional Accessories

Additional Accessories

Our extensive accessories portfolio for the Basler L300 camera series also includes power supply cables and power supply units. Each component has been extensively tested for compatibility with your Basler L300 camera.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - L301k
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - L301k
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - L301k
value

Product Insights

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - L301k
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler L300 contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - L301k
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler L300 cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - L301k
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - L301k
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - L301k
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - L301k

Mechanical drawing for L301k

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for L301k.

Download now Basler L300 - L301k