Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler L300 Series

Excellent colors, compact housing, attractive price

The Basler L300 cameras offer a very good price/performance ratio. They use powerful tri-linear CCD sensors in monochrome and color. The color models with their Spatial Correction Feature deliver excellent color images and are very price-attractive, especially compared to 3 CCD cameras.

The advantages of the Basler L300 series include:

  • 2k and 4k resolution
  • Max. line rate of 9.2 kHz
  • Very good color reproduction
  • Standardized Camera Link interface
  • Fully quality tested and calibrated for consistently high performance and reliability
Camera model Resolution (HxV) Resolution Line Rate Mono/Color Interface Availability i
L301k 2098 px x 3 px 2k 9.2 kHz Mono Camera Link Discontinuation 03/2019
L301kc 2098 px x 3 px 2k 9.2 kHz Color Camera Link Discontinuation 03/2019
L304k 4080 px x 3 px 4k 7.2 kHz Mono Camera Link Discontinuation 03/2019
L304kc 4080 px x 3 px 4k 7.2 kHz Color Camera Link Discontinuation 03/2019

Sorry, there are no results for the selected filters.

Lenses

Lenses

We’d be glad to help you find the right lens for the Basler L300camera series. Please enter your information into our contact form and a member of the Basler team will contact you as soon as possible.

Matching accessories often sold together with this product:

 - Evetar Lens M13B04218IR F1.8 f4.2mm 1/3

Evetar Lens M13B04218IR F1.8 f4.2mm 1/3"

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Evetar Lens M13B04218IR F1.8 f4.2mm 1/3
Evetar Lens M13B04218IR F1.8 f4.2mm 1/3"
Lens Mount S-mount
Max. Image Circle 1/3"
Focal Length 4.2 mm
Iris Range F1.8
Iris Type fixed
All Lenses - Basler L300
Cables

Cables

You'll find our broad portfolio of data cables for cameras in the L300 camera series here. To ensure that the data cables work optimally with your L300 camera, we've tested them extensively for compatibility with L300 cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Connector HRS 6 pin, female
 - Connector HRS 6 pin, female
Connector HRS 6 pin, female
Accessory Type IOs / Power Cables
Interface I/O
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
 - Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Extension Cable for Cable or Power Supply with HRS 6p, m/f, 8 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 8.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side Hirose 6-pin (HR10A-7P-6S)
 - Cable Camera Link MDR/MDR Full, 3 m
 - Cable Camera Link MDR/MDR Full, 3 m
Cable Camera Link MDR/MDR Full, 3 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 3.0 m
Connector Camera Side MDR
Connector Host Side MDR
 - Cable Camera Link MDR/MDR Full, 5 m
 - Cable Camera Link MDR/MDR Full, 5 m
Cable Camera Link MDR/MDR Full, 5 m
Accessory Type Data Cables
Interface Camera Link
Cable Length 5.0 m
Connector Camera Side MDR
Connector Host Side MDR
All Cables - Basler L300
Additional Accessories

Additional Accessories

Our extensive accessories portfolio for the Basler L300 camera series also includes power supply cables and power supply units. Each component has been extensively tested for compatibility with your Basler L300 camera.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - Basler L300
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Basler L300
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - Basler L300
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - Basler L300
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler L300 contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - Basler L300
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler L300 cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - Basler L300
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - Basler L300
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - Basler L300
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler L300
Basler MED ace Cameras in Medical & Life Sciences: Highest Color Fidelity in Microscopy Applications
11.02.2019

Basler MED ace Cameras in Medical & Life Sciences: Highest Color Fidelity in Microscopy Applications

The Basler MED ace camera has many features that make this camera the ideal choice for applications in light microscopy. Read our Product Insight and learn more about the MED ace and its features.

more

Analyzing the Flow of People and Vehicles in a Smart City
07.02.2019

Analyzing the Flow of People and Vehicles in a Smart City

Learn how a vision system with the low-light sensitive and high-resolution ace U analyzes the flow of people and vehicles, zooms in on unusual behavior and lets you rewatch the footage – all at the same time.

more

A Great Success: The Basler racer Line Scan Camera Series
06.02.2019

A Great Success: The Basler racer Line Scan Camera Series

Towards higher resolutions: the Basler racer series surpasses its sales figures year after year and is developing very well in all sensor variants.

more

Vignetting Correction - New Basler Feature Corrects Edge Shadowing
22.01.2019

Vignetting Correction - New Basler Feature Corrects Edge Shadowing

Basler integrates a new feature into selected ace U and ace L camera models: "Vignetting Correction" allows the correction of edge shadowing in the case of an image circle that is too small in relation to the sensor size. This allows users to take advantage of smaller, less expensive lenses without sacrificing image quality.

more

What Is CoaXPress?
21.01.2019

What Is CoaXPress?

Transferring large data volumes at high speed over long distances – for many data transmission standards, this is simply asking too much. A new standard in industrial image processing that makes exactly this possible is CoaXPress (CXP).

more

Give Robots Human-like Eyes with Alsontech 3D Vision System and Basler ace U Cameras
15.01.2019

Give Robots Human-like Eyes with Alsontech 3D Vision System and Basler ace U Cameras

The inspection of headlamps in various and complex shapes on a single production line is time-consuming and costly. See how Basler's customer Alsontech utilizes features of the Basler ace U cameras and their own intelligent algorithm and AI analysis technology to optimize the automotive headlamp inspection process.

more

Now in Series Production: ace U with 20 MP Resolution and Sony IMX183 Sensor
14.01.2019

Now in Series Production: ace U with 20 MP Resolution and Sony IMX183 Sensor

We have expanded the portfolio of our most successful camera series: Four new, high-resolution ace U models with the Sony sensor IMX183 have now entered series production. With a 20 MP resolution and frame rates of up to 17 images per second, they are a particularly good choice for applications that require a detailed inspection of the finest structures.

more

SPIE Photonics West 2019: We'll Show You How Technology Works!
09.01.2019

SPIE Photonics West 2019: We'll Show You How Technology Works!

At SPIE Photonics West 2019 in San Francisco, from February 5 till 7, we'll explain how the new interface CoaXPress 2.0 achieves higher resolution and faster framerate and how in-camera image optimization features create a higher quality image at lightning speed. Stop by booth 4479 (Hall EF North) and see how the Vision System Configurator makes finding matching vision components a breeze. You'll also find there the MED ace and the latest ace models.

more