Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

Basler PowerPack for Microscopy with Microscopy ace 2.3 MP

The Basler Microscopy ace 2.3 MP camera with Sony PREGIUS CMOS sensor delivers 82 fps at 2.3 MP resolution.

The Basler Microscopy Cameras are the centerpiece of Basler’s PowerPack for Microscopy which delivers all the necessary components for a straightforward setup and easy installation. These cameras cannot be ordered separately from the PowerPack.

Human Eye Image Acquisition Software USB3 Vision
Add to request cart
Add to watch list
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
  • Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP

General Information

Order Number 107223
Components Included
  • Camera Models: Microscopy ace 2.3 MP
  • Cable: Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)
  • Software: Basler Microscopy Software

Microscopy ace 2.3 MP

Sensor Vendor Sony
Shutter Global Shutter
Max. Image Circle 1/1.2 "
Sensor Type CMOS
Resolution (H x V) 1920 px x 1200px
Resolution 2.3 MP
Pixel Size (H x V) 5.86 µm x 5.86 µm
Frame Rate 82 fps
Mono/Color Color
Gain Manual
Active Area 13.3 mm
Microscope Camera Adapter
  • 1 ×
  • 1,2 ×
Interface USB 3.0
Exposure Control
  • automatic
  • manual
Power Consumption (typical) 3.7 W
Housing Type Box
Housing Size (L x W x H) 29.3 mm x 29 mm x 29 mm
Housing Temperature 0 - 50°C
Lens Mount
  • C-mount
Weight (typical) 80g
Conformity
  • CE
  • RoHS
  • GenICam
  • UL
  • FCC
  • USB3 Vision

Software

Software Name Basler Microscopy Software
Operating Systems
  • Windows 7 - 32 bit and 64 bit
  • Windows 8.1 - 32 bit and 64 bit
  • Windows 10 - 32 bit and 64 bit

Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)

Order Number 2000035994
Accessory Type Data Cables
Cable Length 3 m
Connector Camera Side USB 3.0 Micro B, 90° angled, locking screws
Connector Host Side USB 3.0 Type A
Application static
Interface USB 3.0
Cables

Cables

Here, you can find our portfolio of data cables suitable for your Basler PowerPack for Microscopy. To ensure that the data cables work optimally with your PowerPack, we have tested them extensively for compatibility. We carefully preselect and review our suppliers to ensure long-term performance of these high-quality cables.

 - Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)
 - Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)
Cable USB 3.0, MicroB 90 A1 sl / A, 3 m (angled downwards)
Accessory Type Data Cables
Interface USB 3.0
Cable Length 3.0 m
Connector Camera Side USB 3.0 Micro B, 90° angled, locking screws
Connector Host Side USB 3.0 Type A
 - Cable USB 3.0, MicroB 90 A1 sl / A, 5 m (angled downwards)
 - Cable USB 3.0, MicroB 90 A1 sl / A, 5 m (angled downwards)
Cable USB 3.0, MicroB 90 A1 sl / A, 5 m (angled downwards)
Accessory Type Data Cables
Interface USB 3.0
Cable Length 5.0 m
Connector Camera Side USB 3.0 Micro B, 90° angled, locking screws
Connector Host Side USB 3.0 Type A
value

Manuals

The category “Manuals” contains user’s manuals and installation guides for your Basler PowerPack. These documents provide detailed information about proper installation and use of your Basler PowerPack.

All Manuals - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler PowerPacks contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler PowerPacks. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP

Mechanical drawing for Basler PowerPack for Microscopy with Microscopy ace 2.3 MP

Mechanical drawings provide the detailed measurements of a camera/a product. Click on the link below to download the mechanical drawing for Basler PowerPack for Microscopy with Microscopy ace 2.3 MP.

Download now Basler PowerPack Microscopy - Basler PowerPack for Microscopy with Microscopy ace 2.3 MP