General Information |
||
---|---|---|
Series Production: | May 2021 | |
Order Number | 108517 | |
Components Included |
|
|
List Price For larger quantities and individual prices, please use the request cart. | For pricing, please use the request cart to get a quote. 4899.00 EUR 5779.00 USD | |
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart. |
For information about shipping please use the request cart.
|
|
Destination |
boA8100-16cc |
||
---|---|---|
Sensor Vendor | ON Semiconductor | |
Sensor | XGS 45000 | |
Shutter | Global Shutter | |
Sensor Format | 35 mm" | |
Sensor Type | CMOS | |
Sensor Size | 26.2 mm x 17.4 mm | |
Resolution (HxV) | 8192 px x 5460 px | |
Resolution | 44.7 MP | |
Pixel Size (H x V) | 3.2 µm x 3.2 µm | |
Frame Rate | 15 fps | |
Mono/Color | Color | |
Interface | CoaXPress (CXP-12) | |
Pixel Bit Depth | 10 or 12 bits | |
Synchronization |
|
|
Exposure Control |
|
|
Digital Input | 1 | |
General Purpose I/O | 2 | |
Power Supply |
|
|
Housing Type | Box | |
Housing Size (L x W x H) | 49.1 mm x 80 mm x 80 mm | |
Operating Temperature | 0 - 50°C | |
Lens Mount |
|
|
Weight (typical) | 525g | |
Conformity |
|
Basler CXP-12 Interface Card 1C |
||
---|---|---|
No. of ports | 1 | |
Interface |
|
|
Recommended driver | Windows 10/7 (32-Bit, 64-Bit), Linux (64-Bit) |