Corona/COVID-19: Our sales and customer service teams will help and advise you as usual. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop

CXP-12 Bundle boA4500-45cc 1C - Basler boost Bundle

Get the Basler boost color camera with a ON Semiconductor XGS 20000 CMOS sensor, 45 fps and 20 MP resolution together with the Basler CXP-12 interface card 1C.

The CXP-12 boost bundle optimally combines a boost camera with a well-tailored interface card. The Basler CXP-12 interface card 1C is only available in combination with a boost camera. We can offer you the Basler boost evaluation kit for a fast and easy integration. Our product range also includes additional CXP-12 accessories, such as cables and lenses.

CoaXPress
Request individual quote
  • Basler boost Bundle - CXP-12 Bundle boA4500-45cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4500-45cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4500-45cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4500-45cc 1C

General Information

Series Production: May 2021
Order Number 108513
Components Included
  • Camera Model: boA4500-45cc
  • Interface card: Basler CXP-12 Interface Card 1C
List Price For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote. 2999.00 EUR 3539.00 USD
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination

boA4500-45cc

Sensor Vendor ON Semiconductor
Sensor XGS 20000
Shutter Global Shutter
Sensor Format 1.3"
Sensor Type CMOS
Sensor Size 14.4 mm x 14.4 mm
Resolution (HxV) 4500 px x 4500 px
Resolution 20 MP
Pixel Size (H x V) 3.2 µm x 3.2 µm
Frame Rate 45 fps
Mono/Color Color
Interface CoaXPress (CXP-12)
Pixel Bit Depth 10 or 12 bits
Synchronization
  • free-run
  • hardware trigger
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
General Purpose I/O 2
Power Supply
  • PoCXP or 24 VDC
Housing Type Box
Housing Size (L x W x H) 49.1 mm x 80 mm x 80 mm
Operating Temperature 0 - 50°C
Lens Mount
  • F-mount
  • M42 x 0.75
  • M42 x 1
Weight (typical) 525g
Conformity
  • RoHS
  • CE
  • GenICam
  • EAC
  • CoaXPress 2.0

Basler CXP-12 Interface Card 1C

No. of ports 1
Interface
  • CoaXPress (CXP-12)
Recommended driver

Windows 10/7 (32-Bit, 64-Bit), Linux (64-Bit)

Features

Color Creation and Enhancement
  • Balance White (Manual White Balance)
  • Balance White Auto (Automatic White Balance)
  • Brightness
  • Color Adjustment (6-axis Hue/Saturation)
  • Contrast Enhancement
  • Hue/Saturation
  • Light Source Presets
I/O Control and Line Source Signals
  • Acquisition Trigger Wait / Frame Burst Trigger Wait
  • Exposure Active
  • Frame Trigger Wait
  • Input Filter
  • Minimum Output Pulse Width
  • Serial Communication (UART)
  • Serial Communication (UART) (coming soon)
  • Timer Active
  • User Output
Image Acquisition Control
  • Acquisition Abort
  • Acquisition Single Frame
  • Acquisition Start
  • Acquisition Start Trigger
  • Acquisition Status
  • Acquisition Stop
  • Frame Start Trigger
  • Trigger Delay
  • Triggered by Hardware
  • Triggered by Software
Miscellaneous
  • Device Information Parameters
  • Device Temperature
  • User Defined Values
  • User Sets (Configuration Sets)
  • Vignetting Correction
Pixel Formats
  • Bayer 10
  • Bayer 12
  • Bayer 8
  • Mono 10
  • Mono 8
  • RGB 8
  • YCbCr422_8 (YUV422_8)
Standard Features
  • 12Bit Lookup Table (LUT)
  • Auto Function Profile
  • Black Level
  • Digital Shift
  • Exposure Auto
  • Exposure Mode: Timed (Control via API)
  • Exposure Mode: Trigger Width (Control via External Trigger)
  • Exposure Time
  • Gain
  • Gain Auto
  • Gamma Correction
  • Reverse X (Horizontal Mirroring)
  • Reverse Y (Vertical Mirroring)
  • Stacked ROI
  • Test Patterns
Lenses

Lenses

On all cameras from the boost Bundle series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For boost Bundle cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our boost Bundle. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - VST Lens VS-HX3535 F3.5 f35mm Super 35
 - VST Lens VS-HX3535 F3.5 f35mm Super 35
VST Lens VS-HX3535 F3.5 f35mm Super 35
Lens Mount F-mount
Sensor Format super 35 mm
Iris Range F3.5 - F16.0
Iris Type manual
 - VST Lens VS-HX5035 F3.5 f50mm Super 35
 - VST Lens VS-HX5035 F3.5 f50mm Super 35
VST Lens VS-HX5035 F3.5 f50mm Super 35
Lens Mount F-mount
Sensor Format super 35 mm
Iris Range F3.5 - F16.0
Iris Type manual
 - VST Lens VS-HX7535 F3.5 f75mm Super 35
 - VST Lens VS-HX7535 F3.5 f75mm Super 35
VST Lens VS-HX7535 F3.5 f75mm Super 35
Lens Mount F-mount
Sensor Format super 35 mm
Iris Range F3.5 - F16.0
Iris Type manual
All Lenses - CXP-12 Bundle boA4500-45cc 1C
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the boost Bundle series.The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the boost Bundle. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 3 m
 - Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 3 m
Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 3 m
Accessory Type Data Cable
Interface CoaXPress (CXP-12)
Cable Length 3.0 m
Connector Camera Side Micro-BNC (HD-BNC)
Connector Host Side Micro-BNC (HD-BNC)
 - Basler Power-I/O Cable, M8 6p/open, P, 5 m
 - Basler Power-I/O Cable, M8 6p/open, P, 5 m
Basler Power-I/O Cable, M8 6p/open, P, 5 m
Accessory Type I/O / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
 - Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
 - Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
Basler Cable CXP, Micro-BNC x2 (HD BNC), P, 5 m
Accessory Type Data Cable
Interface CoaXPress (CXP-12)
Cable Length 5.0 m
Connector Camera Side Micro-BNC (HD-BNC)
Connector Host Side Micro-BNC (HD-BNC)
All Cables - CXP-12 Bundle boA4500-45cc 1C
Network and Peripheral Devices

Network and Peripheral Devices

In its product portfolio, Basler offers not only power supplies compatible with all cameras but also network components for the USB 3.0 and Gigabit Ethernet interfaces. These components have gone through the Basler qualification process as individual components and have also been proven reliable in the overall system.

Matching accessories often sold together with this product:

Accessories and Bundles

Additional Accessories

You'll find additional accessories for your boost Bundle here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the boost Bundle series.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - CXP-12 Bundle boA4500-45cc 1C
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - CXP-12 Bundle boA4500-45cc 1C
value

Customer Stories

Basler Customer Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Customer Stories - CXP-12 Bundle boA4500-45cc 1C
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - CXP-12 Bundle boA4500-45cc 1C
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - CXP-12 Bundle boA4500-45cc 1C
value

Brochures

Basler product brochures provide an overview of the many benefits offered by the Basler boost Bundle. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - CXP-12 Bundle boA4500-45cc 1C
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - CXP-12 Bundle boA4500-45cc 1C
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - CXP-12 Bundle boA4500-45cc 1C
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - CXP-12 Bundle boA4500-45cc 1C
Back to Webshop