Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

scA780-54fm - Basler scout

The Basler scA780-54fm FireWire camera with the Sony ICX415 CCD sensor delivers 58 frames per second at CCIR resolution.

FireWire
Add to request cart
Add to watch list
  • Basler scout - scA780-54fm
  • Basler scout - scA780-54fm
  • Basler scout - scA780-54fm
  • Basler scout - scA780-54fm

General Information

Discontinuation: 08/2018
Order Number 103915

Sensor

Sensor Vendor Sony
Sensor ICX415
Shutter Global Shutter
Max. Image Circle 1/2"
Sensor Type CCD
Sensor Size 6.5 mm x 4.8 mm
Resolution (H x V) 782 px x 582 px
Resolution CCIR
Pixel Size (H x V) 8.3 µm x 8.3 µm
Frame Rate 58 fps
Mono/Color Mono

EMVA Data

EMVA Quantum Efficiency (typical) 42.0 %
Dark Noise (typical) 17.3 e¯
Saturation Capacity (typical) 21.0 ke¯
Dynamic Range (typical) 61.9 dB
Signal-to-Noise Ratio (typical) 43.3 dB

Camera Data

Interface FireWire-b
Pixel Bit Depth 12 bits
Synchronization
  • hardware trigger
  • via the 1394 bus
  • free-run
Exposure Control
  • programmable via the 1394 bus
Digital Input 2
Digital Output 4
Power Requirements
  • 8-36 VDC
Power Consumption (typical) 2.5 W

Housing

Housing Type Box
Housing Size (L x W x H) 73.7 mm x 44 mm x 29 mm
Lens Mount
  • C-mount
Housing Temperature 0 - 50°C
Weight (typical) 160g

Conformity

Conformity
  • CE
  • RoHS
  • IP30
  • FCC
  • DCAM
Lenses

Lenses

On all cameras from the scout camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For scout cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our scout cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
Computar Lens M0814-MP2 F1.4 f8mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 8.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Edmund Optics Lens CFFL F1.3 f8.5mm 2/3
 - Edmund Optics Lens CFFL F1.3 f8.5mm 2/3
Edmund Optics Lens CFFL F1.3 f8.5mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 8.5 mm
Iris Range F1.3 - F16.0
Iris Type manual
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 6.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - scA780-54fm
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the scout camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the scout cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 3 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 3.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Cable, HRS 12p/open, twisted, 5 m
 - Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O PLC+ Cable 12p/open, 10 m
 - Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
All Cables - scA780-54fm
Additional Accessories

Additional Accessories

You'll find additional accessories for your scout camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the scout camera series.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - scA780-54fm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - scA780-54fm
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - scA780-54fm
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - scA780-54fm
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - scA780-54fm
value

EMVA Data

The EMVA 1288 Standard from the European Machine Vision Association defines a uniform method for measuring specification parameters for cameras and image sensors in industrial image processing. It also describes how this process makes the values more easily comparable.

This measurement report describes the specifications for Basler scout cameras.

All EMVA Data - scA780-54fm
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler scout contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - scA780-54fm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler scout cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - scA780-54fm
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - scA780-54fm
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - scA780-54fm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - scA780-54fm

Mechanical drawing for scA780-54fm

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for scA780-54fm.

Download now Basler scout - scA780-54fm