General Information |
||
---|---|---|
Discontinuation: | 08/2018 | |
Order Number | 104447 |
Sensor |
||
---|---|---|
Sensor Vendor | Sony | |
Sensor | ICX445 | |
Shutter | Global Shutter | |
Max. Image Circle | 1/3" | |
Sensor Type | CCD | |
Sensor Size | 4.9 mm x 3.6 mm | |
Resolution (H x V) | 1294 px x 964 px | |
Resolution | 1.3 MP | |
Pixel Size (H x V) | 3.75 µm x 3.75 µm | |
Frame Rate | 32 fps | |
Mono/Color | Color |
Camera Data |
||
---|---|---|
Interface | FireWire-b | |
Pixel Bit Depth | 12 bits | |
Synchronization |
|
|
Exposure Control |
|
|
Digital Input | 2 | |
Digital Output | 4 | |
Power Requirements |
|
|
Power Consumption (typical) | 3 W |
Housing |
||
---|---|---|
Housing Type | Box | |
Housing Size (L x W x H) | 73.7 mm x 44 mm x 29 mm | |
Lens Mount |
|
|
Housing Temperature | 0 - 50°C | |
Weight (typical) | 160g |
Conformity |
||
---|---|---|
Conformity |
|