Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

scA1000-30fc - Basler scout

The Basler scA1000-30fc FireWire camera with the Sony ICX204 CCD sensor delivers 30 frames per second at XGA resolution.

FireWire
Add to request cart
Add to watch list
  • Basler scout - scA1000-30fc
  • Basler scout - scA1000-30fc
  • Basler scout - scA1000-30fc
  • Basler scout - scA1000-30fc

General Information

Discontinuation: 08/2018
Order Number 103886

Sensor

Sensor Vendor Sony
Sensor ICX204
Shutter Global Shutter
Max. Image Circle 1/3"
Sensor Type CCD
Sensor Size 4.8 mm x 3.6 mm
Resolution (H x V) 1032 px x 778 px
Resolution XGA
Pixel Size (H x V) 4.65 µm x 4.65 µm
Frame Rate 30 fps
Mono/Color Color

Camera Data

Interface FireWire-b
Pixel Bit Depth 12 bits
Synchronization
  • via the 1394 bus
  • hardware trigger
  • free-run
Exposure Control
  • programmable via the 1394 bus
Digital Input 2
Digital Output 4
Power Requirements
  • 8-36 VDC
Power Consumption (typical) 2.5 W

Housing

Housing Type Box
Housing Size (L x W x H) 73.7 mm x 44 mm x 29 mm
Lens Mount
  • C-mount
Housing Temperature 0 - 50°C
Weight (typical) 160g

Conformity

Conformity
  • CE
  • RoHS
  • FCC
  • DCAM
  • IP30
Lenses

Lenses

On all cameras from the scout camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For scout cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our scout cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
 - Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3
Ricoh Lens FL-CC2514-2M F1.4 f25mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
 - Computar Lens M0814-MP2 F1.4 f8mm 2/3
Computar Lens M0814-MP2 F1.4 f8mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 8.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Edmund Optics Lens CFFL F1.3 f8.5mm 2/3
 - Edmund Optics Lens CFFL F1.3 f8.5mm 2/3
Edmund Optics Lens CFFL F1.3 f8.5mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 8.5 mm
Iris Range F1.3 - F16.0
Iris Type manual
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
 - Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3
Ricoh Lens FL-CC0614A-2M F1.4 f6mm 2/3"
Lens Mount C-mount
Max. Image Circle 2/3"
Focal Length 6.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - scA1000-30fc
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the scout camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the scout cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 3 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 3.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Cable, HRS 12p/open, twisted, 5 m
 - Power-I/O Cable, HRS 12p/open, twisted, 5 m
Power-I/O Cable, HRS 12p/open, twisted, 5 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O PLC+ Cable 12p/open, 10 m
 - Power-I/O PLC+ Cable 12p/open, 10 m
Power-I/O PLC+ Cable 12p/open, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
All Cables - scA1000-30fc
Additional Accessories

Additional Accessories

You'll find additional accessories for your scout camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the scout camera series.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - scA1000-30fc
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - scA1000-30fc
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - scA1000-30fc
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - scA1000-30fc
value

Marketing Notes

Basler Marketing Notes highlight noteworthy information about the technical properties and features of various camera models. The notes focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Marketing Notes - scA1000-30fc
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler scout contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - scA1000-30fc
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler scout cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - scA1000-30fc
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - scA1000-30fc
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - scA1000-30fc
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - scA1000-30fc

Mechanical drawing for scA1000-30fc

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for scA1000-30fc.

Download now Basler scout - scA1000-30fc