Basler dart daA1440-220um (CS-Mount)
- IMX273Sensor
- 227 fpsFrame rate
- 1.6 MPResolution
The Basler daA1440-220um (CS-Mount) USB 3.0 camera with the Sony IMX273 CMOS sensor delivers 227 frames per second at 1.6 MP resolution. This model has a CS-mount.
General Information
Order Number | 108730 |
---|---|
Product Family | dart R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX273 |
Shutter | Global Shutter |
Sensor Format | 1/2.9" |
Sensor Type | CMOS |
Sensor Size | 5 mm × 3.7 mm |
Resolution (H x V) | 1440 px × 1080 px |
Resolution | 1.6 MP |
Pixel Size (H x V) | 3.45 μm × 3.45 μm |
Frame rate | 227 fps |
Mono/Color | Mono |
Spectrum | Visible |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Digital Input | 0 |
Digital Output | 0 |
General Purpose I/O | 4 |
Housing
Housing Type | Board Level |
---|---|
Housing Size (L x W x H) | 19.9 mm x 29.3 mm x 29 mm |
Weight | 15 g |
Lens Mount | CS-mount |
Operating Temperature | 0 °C - 50 °C |
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- GenICam
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation