Basler boost boA8100-16cc
- XGS 45000 Sensor
- 19 fps Frame rate
- 44.7 MP Resolution
The Basler boA8100-16cc CoaXPress camera with the ON Semiconductor XGS 45000 CMOS sensor delivers 19 frames per second at 45 MP resolution.
General Information
Order Number | 108394 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | onsemi |
---|---|
Sensor | XGS 45000 |
Shutter | Global Shutter |
Sensor Format | 35 mm |
Sensor Type | CMOS |
Sensor Size | 26.2 mm × 17.4 mm |
Resolution (H x V) | 8192 px × 5460 px |
Resolution | 44.7 MP |
Pixel Size (H x V) | 3.2 μm × 3.2 μm |
Frame rate | 19 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Input | 1 |
General Purpose I/O | 2 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 9.2 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 49.1 mm x 80 mm x 80 mm |
Weight | 525 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- EAC
- GenICam
- KC
- RoHS
- UL
Features
For more information about the features, visit the Basler Product Documentation