Basler boost R boA2832-190cc
- IMX536 Sensor
- 190 fps Frame rate
- 8 MP Resolution
The Basler CoaXPress 2.0 boA2832-190cc camera with the Sony IMX536 CMOS sensor delivers 190 frames per second with a 8 MP resolution.
General Information
Order Number | 108671 |
---|---|
Product Family | boost R |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX536 |
Shutter | Global Shutter |
Sensor Format | 2/3" |
Sensor Diagonal | 11 mm |
Sensor Type | CMOS |
Sensor Size | 7.8 mm × 7.8 mm |
Resolution (H x V) | 2832 px × 2840 px |
Resolution | 8 MP |
Pixel Size (H x V) | 2.74 μm × 2.74 μm |
Frame rate | 190 fps |
Mono/Color | Color |
Spectrum | Visible |
Camera Data
Interface | CoaXPress (CXP-12) |
---|---|
Image Data Interface | CoaXPress (2.5–12.5 Gbps) |
Pixel Bit Depth |
|
Synchronization |
|
Exposure Control |
|
Digital Output | 1 |
General Purpose I/O | 2 |
Power Supply | PoCXP or 24 VDC |
Power Requirements (typical) | 12 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 45 mm x 80 mm x 80 mm |
Weight | 525 g |
Lens Mount |
|
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- CoaXPress 2.0
- EAC
- FCC
- GenICam
- KC
- RoHS
- UKCA
- UL
Features & Documentation
For more information about the features, visit the Basler Product Documentation