Corona/COVID-19: Our sales and customer service teams will help and advise you as usual. Read more

Close

Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
News / Press | Careers | Investors Webshop

avA2300-30kc - Basler aviator

The Basler avA2300-30kc Camera Link camera with the KAI-4050 CCD sensor delivers 31 frames per second at 4 MP resolution.

Camera Link
Request individual quote
  • Basler aviator - avA2300-30kc
  • Basler aviator - avA2300-30kc
  • Basler aviator - avA2300-30kc
  • Basler aviator - avA2300-30kc

General Information

Discontinuation: limited availability for orders after 01/2020
Order Number 105212
List Price For larger quantities and individual prices, please use the request cart.
For pricing, please use the request cart to get a quote.
Current delivery time Delivery times may vary. Please ask for the current availability and use the request cart.
For information about shipping please use the request cart.
Destination

Sensor

Sensor Vendor ON Semiconductor
Sensor KAI-4050
Shutter Global Shutter
Sensor Format 1"
Sensor Type CCD
Sensor Size 12.8 mm x 9.6 mm
Resolution (HxV) 2330 px x 1750 px
Resolution 4 MP
Pixel Size (H x V) 5.5 µm x 5.5 µm
Frame Rate 31 fps
Mono/Color Color

Camera Data

Interface Camera Link
Pixel Bit Depth 12 bits
Camera Link Clock 32.5 / 40 / 48 / 65 MHz
Synchronization
  • hardware trigger
  • free-run
Exposure Control
  • trigger width or timed
Digital Input 2
Digital Output 1
Power Supply
  • 12 VDC
Power Requirements (typical) 6 W

Housing

Housing Type Box
Housing Size (L x W x H) 40.7 mm x 62 mm x 62 mm
Lens Mount
  • C-mount
Operating Temperature 0 - 50°C
Weight (typical) 300g

Conformity

Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • FCC
  • EAC
Lenses

Lenses

In this category you will find suitable lenses for your aviator camera. Basler Lenses have been specifically developed for our cameras so you will benefit from a perfect harmonization of camera and lens. We also offer lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our aviator cameras.

Matching accessories often sold together with this product:

 - Basler Lens C10-5014-2M-S f50mm
 - Basler Lens C10-5014-2M-S f50mm
Basler Lens C10-5014-2M-S f50mm
Lens Mount C-mount
Sensor Format 1''
Iris Range F1.4 - F16.0
Iris Type manual
 - Basler Lens C10-1214-2M-S f12mm
 - Basler Lens C10-1214-2M-S f12mm
Basler Lens C10-1214-2M-S f12mm
Lens Mount C-mount
Sensor Format 1''
Iris Range F1.4 - F16.0
Iris Type manual
 - Basler Lens C10-1614-3M-S f16mm
 - Basler Lens C10-1614-3M-S f16mm
Basler Lens C10-1614-3M-S f16mm
Lens Mount C-mount
Sensor Format 1''
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - avA2300-30kc
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the aviator camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. All data cables have also been tested extensively for compatibility with the aviator cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Basler Power-I/O Cable, HRS 12p/open, twisted, P, 5 m
 - Basler Power-I/O Cable, HRS 12p/open, twisted, P, 5 m
Basler Power-I/O Cable, HRS 12p/open, twisted, P, 5 m
Accessory Type I/O / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Basler Cable Camera Link, MDR/MDR, P, 5 m
 - Basler Cable Camera Link, MDR/MDR, P, 5 m
Basler Cable Camera Link, MDR/MDR, P, 5 m
Accessory Type Data Cable
Interface Camera Link
Cable Length 5.0 m
Connector Camera Side MDR
Connector Host Side MDR
 - Basler Power-I/O Cable, HRS 12p/open, twisted, P, 3 m
 - Basler Power-I/O Cable, HRS 12p/open, twisted, P, 3 m
Basler Power-I/O Cable, HRS 12p/open, twisted, P, 3 m
Accessory Type I/O / Power Cables
Interface I/O
Cable Length 3.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
All Cables - avA2300-30kc
Network and Peripheral Devices

Network and Peripheral Devices

In its product portfolio, Basler offers not only power supplies compatible with all cameras but also network components for the USB 3.0 and Gigabit Ethernet interfaces. These components have gone through the Basler qualification process as individual components and have also been proven reliable in the overall system.

Matching accessories often sold together with this product:

Accessories and Bundles

Additional Accessories

You will find additional accessories for your aviator camera here: Among the products we offer are peripheral devices such as pre-tested interface or host-adapter cards, power supplies, hubs and switches, whole starter kits or lens accessories. The products you find in here are optimally matched with the aviator camera series. The selection shown depends on the preselected camera model or camera family, respectively, and their corresponding technologies and interfaces.

Matching accessories often sold together with this product:

value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - avA2300-30kc
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - avA2300-30kc
value

Customer Stories

Basler Customer Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Customer Stories - avA2300-30kc
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - avA2300-30kc
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - avA2300-30kc
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler aviator contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - avA2300-30kc
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler aviator cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - avA2300-30kc
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - avA2300-30kc
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - avA2300-30kc
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - avA2300-30kc

Mechanical drawing for avA2300-30kc

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for avA2300-30kc.

Download now Basler aviator - avA2300-30kc
Back to Webshop