Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

piA640-210gc - Basler pilot

The Basler piA640-210gc GigE camera with the KAI-0340 CCD sensor delivers 210 frames per second at VGA resolution.

GigE Vision
Add to request cart
Add to watch list
  • Basler pilot - piA640-210gc
  • Basler pilot - piA640-210gc
  • Basler pilot - piA640-210gc
  • Basler pilot - piA640-210gc

General Information

Order Number 103873

Sensor

Sensor Vendor ON Semiconductor
Sensor KAI-0340
Shutter Global Shutter
Max. Image Circle 1/3"
Sensor Type CCD
Sensor Size 4.8 mm x 3.6 mm
Resolution (HxV) 646 px x 486 px
Resolution VGA
Pixel Size (H x V) 7.4 µm x 7.4 µm
Frame Rate 210 fps
Mono/Color Color

Camera Data

Interface GigE
Pixel Bit Depth 12 bits
Synchronization
  • software trigger
  • hardware trigger
  • free-run
Exposure Control
  • programmable via the camera API
Digital Input 2
Digital Output 4
Power Requirements
  • 12-24 VDC
Power Consumption (typical) 4.5 W

Housing

Housing Type Box
Housing Size (L x W x H) 86.7 mm x 44 mm x 29 mm
Lens Mount
  • C-mount
Operating Temperature 0 - 50°C
Weight (typical) 220g

Conformity

Conformity
  • CE
  • GenICam
  • GigE Vision
  • IP30
  • FCC
  • RoHS
  • KC
Lenses

Lenses

On all cameras from the pilot camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For pilot cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our pilot cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Basler Lens C125-0618-5M F1.8 f6mm

Basler Lens C125-0618-5M F1.8 f6mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0618-5M F1.8 f6mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 6.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-1620-5M F2.0 f16mm

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-1620-5M F2.0 f16mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 16.0 mm
Iris Range F2.0 - F22.0
Iris Type manual
 - Basler Lens C125-0418-5M F1.8 f4mm

Basler Lens C125-0418-5M F1.8 f4mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0418-5M F1.8 f4mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 4.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0818-5M F1.8 f8mm

Basler Lens C125-0818-5M F1.8 f8mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-0818-5M F1.8 f8mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 8.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - piA640-210gc
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the pilot camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the pilot cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
 - Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Cable GigE Cat 6, S/FTP, 2xRJ-45, 5 m
Accessory Type Data Cables
Interface GigE
Cable Length 5.0 m
Connector Camera Side RJ-45, click-lock
Connector Host Side RJ-45, click-lock
 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
 - Power-I/O Cable, HRS 12p/open, twisted, 3 m
Power-I/O Cable, HRS 12p/open, twisted, 3 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 3.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
 - Power-I/O Cable, HRS 12p/open, twisted, 10 m
Power-I/O Cable, HRS 12p/open, twisted, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side none (open end)
 - Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
 - Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
Power-I/O Y- Cable, 3 x HRS 12p, 0.3 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 0.3 m
Connector Camera Side Hirose 12-pin (HR10A-10P-12S)
Connector Host Side Hirose 12-pin (HR10A-10P-12S)
All Cables - piA640-210gc
Additional Accessories

Additional Accessories

You'll find additional accessories for your pilot camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the pilot camera series.

Matching accessories often sold together with this product:

 - Filter adapter for Basler Lens 4 mm

Filter adapter for Basler Lens 4 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm
Accessory Type Lens Accessories
 - Filter adapter for Basler Lens 6 mm, 8 mm

Filter adapter for Basler Lens 6 mm, 8 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 6 mm, 8 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Accessory Type Lens Accessories
All Additional Accessories - piA640-210gc
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - piA640-210gc
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - piA640-210gc
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - piA640-210gc
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - piA640-210gc
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - piA640-210gc
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler pilot contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - piA640-210gc
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler pilot cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - piA640-210gc
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - piA640-210gc
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - piA640-210gc
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - piA640-210gc

Mechanical drawing for piA640-210gc

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for piA640-210gc.

Download now Basler pilot - piA640-210gc