Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

daA2500-60mc-SD820-DB8 - Embedded Vision Kits

Development kit with a Basler dart BCON for MIPI camera module and Linux support for Qualcomm's Snapdragon 820 SoC

The Basler dart BCON for MIPI Development Kit with Snapdragon 820 is a kit for integrating a Basler dart camera with a BCON for MIPI interface. It contains a dart camera module, a Qualcomm 820 SoC based development board with Linux drivers as well as additional accessories and thus offers a complete plug and play design-in package for dart BCON for MIPI camera modules.

Human Eye BCON for MIPI ISP
Buy now or add to request cart

daA2500-60mc-SD820-DB8

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

Add to watch list
  • Embedded Vision Kits - daA2500-60mc-SD820-DB8
  • Embedded Vision Kits - daA2500-60mc-SD820-DB8
  • Embedded Vision Kits - daA2500-60mc-SD820-DB8
  • Embedded Vision Kits - daA2500-60mc-SD820-DB8

General Information

Series Production: now
Order Number 107784
Components Included
  • Camera model: daA2500-60mc (S-Mount)
  • Boards:
    • DB8
    • dart BCON for MIPI Mezzanine Board
  • Lens: Evetar Lens N118B05518W F1.8 f5.5mm 1/1.8"
  • Cables:
    • Cable GigE Cat5e, 2m
    • FFC cable, 0.2m
    • Cable USB 2.0, A / Micro-B, 1.8m
    • Cable HDMI 2.0, A / A, 1.5m
  • Power Supply:
    • Power Supply incl. international power cable plugs
  • Cables:
    • Cable GigE Cat5e, 2m
    • FFC cable, 0.2m
    • Cable USB 2.0, A / Micro-B, 1.8m
    • Cable HDMI 2.0, A / A, 1.5m
  • Software: Linux Debian distribution (Yocto layers on request)
  • Manual: Quick Install Guide

daA2500-60mc (S-Mount)

Sensor Vendor ON Semiconductor
Sensor AR0521
Shutter Rolling Shutter
Max. Image Circle 1/2.5"
Sensor Type CMOS
Resolution (HxV) 2560 px x 1920 px
Resolution 5 MP
Pixel Size (H x V) 2.2 µm x 2.2 µm
Frame Rate 60 fps
Mono/Color Color
Interface BCON for MIPI
Pixel Bit Depth 8,12 bits
Synchronization
  • free-run
  • software trigger
Exposure Control
  • programmable via the camera API
  • automatic
  • manual
Digital Input 2
Digital Output 2
Power Requirements
  • 5V DC (via BCON for MIPI interface)
Power Consumption (typical) 0.6 W
Housing Type Board Level
Housing Size (L x W x H) 27 mm x 27 mm x 5.3 mm
Lens Mount
  • S-mount
Weight (typical) 9g
Conformity
  • RoHS
  • CE
  • FCC
  • GenICam
  • MIPI CSI-2
  • UL
  • KC

DB8

Accessory Type Board
Board type Processing Board
Size (L x W) 125 mm x 125 mm x 15 mm
SOC (system on chip) Snapdragon 820
Processor Manufacturer Qualcomm
Ethernet Interface 10/100/1000 Ethernet
Other Interfaces Wi-Fi, Bluetooth, CSI-2, USB 2.0, USB 3.0, HDMI, PCIe, SPI, I2C
Conformity:
  • RoHS
  • CE
  • FCC
SD Card Slot
  • µSD card
Memory 3GB LPDDR4
Flash Memory 64GB UFS Flash

dart BCON for MIPI Mezzanine Board

Accessory Type Board
Accessory Developer Basler
Board type Mezzanine Board
Camera Interface BCON for MIPI
Other Interfaces GPIO

Evetar Lens N118B05518W F1.8 f5.5mm 1/1.8"

Order Number 2000036387
Accessory Type Lenses
Accessory Developer Evetar
Focal Length 5.5 mm
Lens Mount S-mount
Iris F1.8
Iris Type fixed
IR Cut Filter yes
Max. Image Circle 1/1.8"
Working Distance 200 mm

Cable GigE Cat5e, 2m

Accessory Type Data Cables
Accessory Developer EFB-Elektronik GmbH
Cable Length 2 m
Interface GigE

FFC cable, 0.2m

Accessory Type Data Cables
Accessory Developer AXON' CABLE S.A.S.
Cable Length 0.2 m
Connector Camera Side 28 pin Hirose ZIF connector
Connector Host Side 28 pin Hirose ZIF connector
Interface BCON for MIPI

Cable USB 2.0, A / Micro-B, 1.8m

Accessory Type Data Cables
Cable Length 1.8 m
Interface USB 2.0

Cable HDMI 2.0, A / A, 1.5m

Accessory Type Data Cables
Cable Length 1.5 m
Connector Camera Side HDMI 2.0 Type A
Connector Host Side HDMI 2.0 Type A

Power Supply incl. international power cable plugs

Accessory Type Power Supplies
Power Requirements 100V - 240V
Output Rating 18.0 W
Plug Type
  • United States / Canada / Japan (NEMA 1-15P configuration)
  • Europe (CEE 7/16 configuration)

Features

Color Creation and Enhancement
Image Acquisition Control
Miscellaneous
Pixel Formats
Standard Features
value

Manuals

The category “Manuals” contains user’s manuals and installation guides for your Basler Embedded Vision Kit. These documents provide detailed information about proper installation and use of your Basler Embedded Vision Kit.

All Manuals - daA2500-60mc-SD820-DB8
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - daA2500-60mc-SD820-DB8
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - daA2500-60mc-SD820-DB8
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler Embedded Vision Kit. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - daA2500-60mc-SD820-DB8
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - daA2500-60mc-SD820-DB8
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - daA2500-60mc-SD820-DB8
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - daA2500-60mc-SD820-DB8
value

Miscellaneous

The category Miscellaneous comprises Use Cases and technical articles. While the articles provide detailed background information, the Use Cases present possible uses for Basler cameras under specific conditions.

All Miscellaneous - daA2500-60mc-SD820-DB8