Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

CXP-12 Bundle boA4112-68cc 1C - Basler boost Bundle

Get the Basler boost color camera with a Sony IMX253 CMOS sensor, 68 fps and 12.3 MP resolution together with the Basler CXP-12 interface card 1C.

The CXP-12 boost bundle optimally combines a boost camera with a well-tailored interface card. The Basler CXP-12 interface card 1C is only available in combination with a boost camera.
We can offer you the Basler boost evaluation kit for a fast and easy integration. Our product range also includes the CXP-12 starter kit and other accessories, such as cables and lenses.

Add to request cart
Add to watch list
  • Basler boost Bundle - CXP-12 Bundle boA4112-68cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4112-68cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4112-68cc 1C
  • Basler boost Bundle - CXP-12 Bundle boA4112-68cc 1C

General Information

Design-In Sample: Q3/2019
Series Production: Q4/2019
Order Number 107913
Components Included
  • Camera model: boA4112-68cc
  • Interface card: Basler CXP-12 Interface Card 1C

boA4112-68cc

Sensor Vendor Sony
Sensor IMX253
Shutter Global Shutter
Max. Image Circle 1.1"
Sensor Type CMOS
Sensor Size 14.1 mm x 10.3 mm
Resolution (HxV) 4096 px x 3000 px
Resolution 12 MP
Pixel Size (H x V) 3.45 µm x 3.45 µm
Frame Rate 68 fps
Mono/Color Color
Interface CoaXPress (CXP-12)
Synchronization
  • free-run
  • hardware trigger
  • software trigger
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
General Purpose I/O 2
Power Requirements
  • PoCXP or 24 VDC
Housing Type Box
Housing Size (L x W x H) 45 mm x 80 mm x 80 mm
Operating Temperature 0 - 50°C
Lens Mount
  • F-mount
  • C-mount
  • M42 x 0.75
  • M42 x 1
Conformity
  • RoHS
  • CE
  • GenICam

Basler CXP-12 Interface Card 1C

Design-In Sample: Q3/2019
Series Production: Q4/2019
Accessory Type Cards, Hubs, Switches
No. of ports 1
Interface
  • CoaXPress (CXP-12)
Recommended driver

Windows 10/7 (32-Bit, 64-Bit), Linux (64-Bit)

Lenses

Lenses

On all cameras from the boost Bundle series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For boost Bundle cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our boost Bundle. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Kowa Lens LM6HC F1.8 f6mm 1
 - Kowa Lens LM6HC F1.8 f6mm 1
Kowa Lens LM6HC F1.8 f6mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 6.0 mm
Iris Range F1.8 - F16.0
Iris Type manual
 - Kowa Lens LM8HC F1.4 f8mm 1
 - Kowa Lens LM8HC F1.4 f8mm 1
Kowa Lens LM8HC F1.4 f8mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 8.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Kowa Lens LM12HC F1.4 f12.5mm 1
 - Kowa Lens LM12HC F1.4 f12.5mm 1
Kowa Lens LM12HC F1.4 f12.5mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 12.5 mm
Iris Range F1.4 - F16.0
Iris Type manual
 - Kowa Lens LM25HC F1.4 f25mm 1
 - Kowa Lens LM25HC F1.4 f25mm 1
Kowa Lens LM25HC F1.4 f25mm 1"
Lens Mount C-mount
Max. Image Circle 1"
Focal Length 25.0 mm
Iris Range F1.4 - F16.0
Iris Type manual
All Lenses - CXP-12 Bundle boA4112-68cc 1C
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the boost Bundle series.The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the boost Bundle. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable CXP, Micro-BNC x2 (HD-BNC), 3 m
 - Cable CXP, Micro-BNC x2 (HD-BNC), 3 m
Cable CXP, Micro-BNC x2 (HD-BNC), 3 m
Accessory Type Data Cables
Interface CoaXPress
Cable Length 3.0 m
Connector Camera Side Micro-BNC (HD-BNC)
Connector Host Side Micro-BNC (HD-BNC)
 - Power-I/O Cable M8 6p/open, 5 m
 - Power-I/O Cable M8 6p/open, 5 m
Power-I/O Cable M8 6p/open, 5 m
Accessory Type Data Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side M8 6-pin
Connector Host Side none (open end)
 - Cable CXP, Micro-BNC x2 (HD-BNC), 5 m
 - Cable CXP, Micro-BNC x2 (HD-BNC), 5 m
Cable CXP, Micro-BNC x2 (HD-BNC), 5 m
Accessory Type Data Cables
Interface CoaXPress
Cable Length 5.0 m
Connector Camera Side HD-BNC
Connector Host Side HD-BNC
 - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
 - Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
Cable CXP, Micro-BNC x2 (HD-BNC), 10 m
Accessory Type Data Cables
Interface CoaXPress
Cable Length 10.0 m
Connector Camera Side HD-BNC
Connector Host Side HD-BNC
All Cables - CXP-12 Bundle boA4112-68cc 1C
Additional Accessories

Additional Accessories

You'll find additional accessories for your boost Bundle here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the boost Bundle series.

Matching accessories often sold together with this product:

value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - CXP-12 Bundle boA4112-68cc 1C
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - CXP-12 Bundle boA4112-68cc 1C
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - CXP-12 Bundle boA4112-68cc 1C
value

Brochures

Basler product brochures provide an overview of the many benefits offered by the Basler boost Bundle. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - CXP-12 Bundle boA4112-68cc 1C
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - CXP-12 Bundle boA4112-68cc 1C

Mechanical drawing for CXP-12 Bundle boA4112-68cc 1C

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for CXP-12 Bundle boA4112-68cc 1C.

Download now Basler boost Bundle - CXP-12 Bundle boA4112-68cc 1C