Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

avA1000-100gm - Basler aviator

The Basler avA1000-100gm GigE camera with the KAI-1050 CCD sensor delivers 101 frames per second at 1 MP resolution.

GigE Vision
Add to request cart
Add to watch list
  • Basler aviator - avA1000-100gm
  • Basler aviator - avA1000-100gm
  • Basler aviator - avA1000-100gm
  • Basler aviator - avA1000-100gm

General Information

Order Number 105571

Sensor

Sensor Vendor ON Semiconductor
Sensor KAI-1050
Shutter Global Shutter
Max. Image Circle 1/2"
Sensor Type CCD
Sensor Size 5.6 mm x 5.6 mm
Resolution (HxV) 1024 px x 1024 px
Resolution 1 MP
Pixel Size (H x V) 5.5 µm x 5.5 µm
Frame Rate 101 fps
Mono/Color Mono

EMVA Data

EMVA Quantum Efficiency (typical) 39.2 %
Dark Noise (typical) 11.7 e¯
Saturation Capacity (typical) 17.9 ke¯
Dynamic Range (typical) 63.7 dB
Signal-to-Noise Ratio (typical) 42.5 dB

Camera Data

Interface GigE
Pixel Bit Depth 12 bits
Synchronization
  • hardware trigger
  • free-run
  • Ethernet connection
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 2
Digital Output 4
Power Requirements
  • 12 VDC
Power Consumption (typical) 5 W

Housing

Housing Type Box
Housing Size (L x W x H) 40.7 mm x 62 mm x 62 mm
Lens Mount
  • C-mount
Operating Temperature 0 - 50°C
Weight (typical) 300g

Conformity

Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • FCC
  • KC
Lenses

Lenses

For the aviator camera series we offer lenses from reliable manufacturers that we have individually certified. All lenses have been tested for compatibility with our aviator cameras to ensure your solution will function optimally. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Basler Lens C125-0618-5M F1.8 f6mm

Basler Lens C125-0618-5M F1.8 f6mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0618-5M F1.8 f6mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 6.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-1620-5M F2.0 f16mm

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-1620-5M F2.0 f16mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 16.0 mm
Iris Range F2.0 - F22.0
Iris Type manual
 - Basler Lens C125-0418-5M F1.8 f4mm

Basler Lens C125-0418-5M F1.8 f4mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0418-5M F1.8 f4mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 4.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0818-5M F1.8 f8mm

Basler Lens C125-0818-5M F1.8 f8mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-0818-5M F1.8 f8mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 8.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - avA1000-100gm
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the aviator camera series. The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the aviator cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Cable USB 3.0, Micro B screw lock/A, 3 m
 - Cable USB 3.0, Micro B screw lock/A, 3 m
Cable USB 3.0, Micro B screw lock/A, 3 m
Accessory Type Data Cables
Interface USB 3.0
Cable Length 3.0 m
Connector Camera Side USB 3.0 Micro B, locking screws
Connector Host Side USB 3.0 Type A
 - Power-I/O Cable HRS 6p/open, twisted, 10 m
 - Power-I/O Cable HRS 6p/open, twisted, 10 m
Power-I/O Cable HRS 6p/open, twisted, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Accessory Type Data Cables
Interface GigE
Cable Length 5.0 m
Connector Camera Side RJ-45, horizontal locking screws
Connector Host Side RJ-45, click-lock
 - Power-I/O PLC+ Cable 6p/open, 10 m
 - Power-I/O PLC+ Cable 6p/open, 10 m
Power-I/O PLC+ Cable 6p/open, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
All Cables - avA1000-100gm
Additional Accessories

Additional Accessories

You'll find additional accessories for your aviator camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the aviator camera series.

Matching accessories often sold together with this product:

 - Filter adapter for Basler Lens 4 mm

Filter adapter for Basler Lens 4 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm
Accessory Type Lens Accessories
 - Filter adapter for Basler Lens 6 mm, 8 mm

Filter adapter for Basler Lens 6 mm, 8 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 6 mm, 8 mm
Filter adapter for Basler Lens 6 mm, 8 mm
Accessory Type Lens Accessories
All Additional Accessories - avA1000-100gm
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - avA1000-100gm
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - avA1000-100gm
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - avA1000-100gm
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - avA1000-100gm
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - avA1000-100gm
value

EMVA Data

The EMVA 1288 Standard from the European Machine Vision Association defines a uniform method for measuring specification parameters for cameras and image sensors in industrial image processing. It also describes how this process makes the values more easily comparable.

This measurement report describes the specifications for Basler aviator cameras.

All EMVA Data - avA1000-100gm
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler aviator contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - avA1000-100gm
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler aviator cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - avA1000-100gm
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - avA1000-100gm
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - avA1000-100gm
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - avA1000-100gm

Mechanical drawing for avA1000-100gm

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for avA1000-100gm.

Download now Basler aviator - avA1000-100gm