Your browser is out of date. It may not display all features of this websites. Learn how to update your browser.

OK
Careers | Investors

acA780-75gc (CS-Mount) - Basler ace

The Basler acA780-75gc (CS-Mount) GigE camera with the Sony ICX415 CCD sensor delivers 75 frames per second at CCIR resolution.

GigE Vision
Add to request cart
Request evaluation camera
Add to watch list
  • Basler ace - acA780-75gc (CS-Mount)
  • Basler ace - acA780-75gc (CS-Mount)
  • Basler ace - acA780-75gc (CS-Mount)
  • Basler ace - acA780-75gc (CS-Mount)
  • Basler ace - acA780-75gc (CS-Mount)
  • Basler ace - acA780-75gc (CS-Mount)

General Information

Order Number 106095
Product Line ace classic

Sensor

Sensor Vendor Sony
Sensor ICX415
Shutter Global Shutter
Max. Image Circle 1/2"
Sensor Type CCD
Sensor Size 6.5 mm x 4.8 mm
Resolution (HxV) 780 px x 580 px
Resolution CCIR
Pixel Size (H x V) 8.3 µm x 8.3 µm
Frame Rate 75 fps
Mono/Color Color

EMVA Data

EMVA Quantum Efficiency (typical) 41.3 %
Dark Noise (typical) 19.4 e¯
Saturation Capacity (typical) 19.0 ke¯
Dynamic Range (typical) 59.8 dB
Signal-to-Noise Ratio (typical) 42.8 dB

Camera Data

Interface GigE
Pixel Bit Depth 12 bits
Synchronization
  • hardware trigger
  • free-run
  • Ethernet connection
Exposure Control
  • programmable via the camera API
  • hardware trigger
Digital Input 1
Digital Output 1
Power Requirements
  • PoE or 12 VDC
Power Consumption (typical) 3.3 W
Power Consumption PoE 3.6 W

Housing

Housing Type Box
Housing Size (L x W x H) 42 mm x 29 mm x 29 mm
Lens Mount
  • CS-mount
Housing Temperature 0 - 50°C
Weight (typical) 90g

Conformity

Conformity
  • CE
  • RoHS
  • GenICam
  • GigE Vision
  • IP30
  • UL
  • FCC
  • IEEE 802.3af (PoE)
  • KC
Lenses

Lenses

On all cameras from the ace camera series featuring sensors of 1/2'' or smaller, you'll benefit from a perfect harmonization of camera and Basler Lenses. For ace cameras with larger sensors, you'll find lenses from certified and reliable manufacturers. These lenses have been tested extensively for compatibility with our ace cameras. You'll also find matching lens accessories here.

Matching accessories often sold together with this product:

 - Basler Lens C125-0618-5M F1.8 f6mm

Basler Lens C125-0618-5M F1.8 f6mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0618-5M F1.8 f6mm
Basler Lens C125-0618-5M F1.8 f6mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 6.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-1620-5M F2.0 f16mm

Basler Lens C125-1620-5M F2.0 f16mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-1620-5M F2.0 f16mm
Basler Lens C125-1620-5M F2.0 f16mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 16.0 mm
Iris Range F2.0 - F22.0
Iris Type manual
 - Basler Lens C125-0418-5M F1.8 f4mm

Basler Lens C125-0418-5M F1.8 f4mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0418-5M F1.8 f4mm
Basler Lens C125-0418-5M F1.8 f4mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 4.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
 - Basler Lens C125-0818-5M F1.8 f8mm

Basler Lens C125-0818-5M F1.8 f8mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Basler Lens C125-0818-5M F1.8 f8mm
Basler Lens C125-0818-5M F1.8 f8mm
Lens Mount C-mount
Max. Image Circle 1/2.5"
Focal Length 8.0 mm
Iris Range F1.8 - F22.0
Iris Type manual
All Lenses - acA780-75gc (CS-Mount)
Cables

Cables

We offer a broad portfolio of data cables and Power I/O cables for the ace camera series.The Power I/O cables are part of the Basler Original Equipment family and have been designed for perfect harmonization with Basler cameras. The data cables have all also been extensively tested for compatibility with the ace cameras. We carefully preselect and review our suppliers to ensure long-term availability of these high-quality cables.

Matching accessories often sold together with this product:

 - Power-I/O Cable HRS 6p/open, twisted, 10 m
 - Power-I/O Cable HRS 6p/open, twisted, 10 m
Power-I/O Cable HRS 6p/open, twisted, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
 - Power-I/O Cable HRS 6p/open, twisted, 5 m
 - Power-I/O Cable HRS 6p/open, twisted, 5 m
Power-I/O Cable HRS 6p/open, twisted, 5 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 5.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
 - Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Cable GigE Cat 6, S/STP, 1x screw lock horizontal, DrC, 5 m
Accessory Type Data Cables
Interface GigE
Cable Length 5.0 m
Connector Camera Side RJ-45, horizontal locking screws
Connector Host Side RJ-45, click-lock
 - Power-I/O PLC+ Cable 6p/open, 10 m
 - Power-I/O PLC+ Cable 6p/open, 10 m
Power-I/O PLC+ Cable 6p/open, 10 m
Accessory Type IOs / Power Cables
Interface I/O
Cable Length 10.0 m
Connector Camera Side Hirose 6-pin (HR10A-7P-6S)
Connector Host Side none (open end)
All Cables - acA780-75gc (CS-Mount)
Additional Accessories

Additional Accessories

You'll find additional accessories for your ace camera here: Among the products we offer are pre-tested host adapter cards (PCIe), power supplies, hubs and switches, all optimally matched with the ace camera series.

Matching accessories often sold together with this product:

 - Spacer ring CS-mount for Basler Lens

Spacer ring CS-mount for Basler Lens

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Spacer ring CS-mount for Basler Lens
Spacer ring CS-mount for Basler Lens
Accessory Type Lens Accessories
 - Filter adapter for Basler Lens 4 mm

Filter adapter for Basler Lens 4 mm

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - Filter adapter for Basler Lens 4 mm
Filter adapter for Basler Lens 4 mm
Accessory Type Lens Accessories
 - CS-mount to C-mount adapter

CS-mount to C-mount adapter

Get this product directly from Basler

Add to request cart

Order this product from one of our partners

 - CS-mount to C-mount adapter
CS-mount to C-mount adapter
Accessory Type Lens Accessories
All Additional Accessories - acA780-75gc (CS-Mount)
value

Manuals

The category “Manuals” contains User’s Manuals and Installation Guides for your camera. These documents provide detailed information about proper installation and use of your Basler camera.

All Manuals - acA780-75gc (CS-Mount)
value

White Papers

Basler White Papers provide a comprehensive overview of the fundamental theory of industrial image processing. The authors are all experts in their respective fields and go into detail on relevant thematic points of interest to novices and experienced users alike.

All White Papers - acA780-75gc (CS-Mount)
value

Success Stories

Basler Success Stories describe a broad diversity of applications and potential uses for Basler camera models on a variety of markets. They explain the requirements Basler’s customers had to face while designing their image processing system and how Basler cameras successfully contributed to resolving the problem.

All Success Stories - acA780-75gc (CS-Mount)
value

Application Notes

Application Notes provide information beyond the scope of the user’s manuals related to working with Basler cameras, components and software. They typically contain detailed instructions on optimizing your camera or configuring the software.

All Application Notes - acA780-75gc (CS-Mount)
value

Product Insights

Basler Product Insights highlight noteworthy information about the technical properties and features of various camera models. The Product Insights focus strongly on product-related topics, offering insights from the point of view of a Basler product manager.

All Product Insights - acA780-75gc (CS-Mount)
value

CAD / Technical Drawings

CAD (Computer-Aided Design) drawings for the Basler ace contain technical drawing of the camera in 2D and a volume model in 3D.

All CAD / Technical Drawings - acA780-75gc (CS-Mount)
value

Brochures

Basler product brochures provide an overview of the many benefits offered by Basler ace cameras. They describe technical characteristics and camera features and offer detailed information about the technical specifications.

All Brochures - acA780-75gc (CS-Mount)
value

Release Notes

Release Notes are part of the documentation for the Basler pylon Camera Software Suite and contain not just release data and software version information, but also notes on improvements, known bugs and changes.

All Release Notes - acA780-75gc (CS-Mount)
value

ReadMe

ReadMe files are short sets of instruction related to software installation. They are included in plain text form as part of the documentation of the Basler pylon Camera Software Suite. They typically contain information about system requirements, performance optimizations, sample programs, environmental variables and version information.

All ReadMe - acA780-75gc (CS-Mount)
value

Certificates

Certificates such as the Declaration of EC Conformity, the ISO 9001 Certificate and the KCC Certificate document that Basler products conform to the respective standards and guidelines.

All Certificates - acA780-75gc (CS-Mount)

Mechanical drawing for acA780-75gc (CS-Mount)

Mechanical drawings provide the detailed measurements of a camera product. Click on the link below to download the mechanical drawing for acA780-75gc (CS-Mount).

Download now Basler ace - acA780-75gc (CS-Mount)