Basler ace 2 R a2A4508-20umPRO
- GMAX2518 Sensor
- 20 fps Frame rate
- 18.4 MP Resolution
The Basler a2A4508-20umPRO USB3.0 camera with the Gpixel GMAX2518 CMOS sensor delivers 20 frames per second at 18.4 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €1,149.00 |
General Information
Order Number | 108458 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Pro |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Gpixel |
---|---|
Sensor | GMAX2518 |
Shutter | Global Shutter |
Sensor Format | 1" |
Sensor Diagonal | 15.2 mm |
Sensor Type | CMOS |
Sensor Size | 11.27 mm × 10.24 mm |
Resolution (H x V) | 4508 px x 4096 px |
Resolution | 18.4 MP |
Pixel Size (H x V) | 2.5 μm x 2.5 μm |
Frame rate | 20 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 56.3 % (typical) |
---|---|
Dark Noise (typical/maximal) | 3.2 e¯ (typical) |
Saturation Capacity (typical/minimal) | 5.7 ke¯ (typical) |
Dynamic Range (typical/minimal) | 63.8 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 37.6 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface or 12-24 VDC |
Power Requirements (typical) | 3.9 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 50 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features & Documentation
For more information about the features, visit the Basler Product Documentation