Basler ace 2 a2A2590-60umBAS
- IMX334ROISensor
- 60 fpsFrame rate
- 5 MPResolution
The Basler a2A2590-60umBAS USB3.0 camera with the Sony IMX334ROI CMOS sensor delivers 60 frames per second at 5 MP resolution.
Delivery time | 1 - 2 weeks |
---|---|
Net list price | €279.00 |
General Information
Order Number | 108028 |
---|---|
Product Family | ace 2 R |
Product Line | ace 2 R Basic |
Camera Category | Area Scan Camera |
Sensor
Sensor Vendor | Sony |
---|---|
Sensor | IMX334ROI |
Shutter | Rolling Shutter |
Sensor Format | 1/2.8" |
Sensor Diagonal | 6.5 mm |
Sensor Type | CMOS |
Sensor Size | 5.2 mm × 3.9 mm |
Resolution (H x V) | 2592 px x 1944 px |
Resolution | 5 MP |
Pixel Size (H x V) | 2 μm x 2 μm |
Frame rate | 60 fps |
Mono/Color | Mono |
Spectrum | Visible |
EMVA Data
Quantum Efficiency (typical/minimal) | 72.3 % (typical) |
---|---|
Dark Noise (typical/maximal) | 1.96 e¯ (typical) |
Saturation Capacity (typical/minimal) | 7.4 ke¯ (typical) |
Dynamic Range (typical/minimal) | 69.3 dB (typical) |
Signal-to-Noise Ratio (typical/minimal) | 38.7 dB (typical) |
Camera Data
Interface | USB 3.0 |
---|---|
Image Data Interface | USB 3.0, nominal max. 5 Gbit/s (SuperSpeed) |
Pixel Bit Depth |
|
Exposure Control |
|
Digital Input | 1 |
Power Supply | Via USB 3.0 interface |
Power Requirements (typical) | 2.6 W |
Housing
Housing Type | Box |
---|---|
Housing Size (L x W x H) | 42.8 mm x 29 mm x 29 mm |
Weight | 90 g |
Lens Mount | C-mount |
Operating Temperature | 0 °C - 60 °C |
Technical Drawing
Manufacturer
Basler |
---|
Conformity
- CE
- EAC
- FCC
- GenICam
- IP30
- KC
- RoHS
- UL
- USB3 Vision
Features
For more information about the features, visit the Basler Product Documentation